TDK Electronics · TDK Europe

NTC thermistors

  • NTC thermistors as inrush current limiters
  • Long-term stability
  • High measuring accuracy
  • Fast response time
  • Temperature measurement up to +260 °C
  • Heat resistant and highly stable
  • High insulation voltage
  • Rugged design
  • Compact dimensions
  • Suitable for steam sterilization
  • SMD NTC case size 0402 … 0805
  • SMD NTC with high accuracy (ΔR = ±1%)
  • SMD NTC for application up to +150 °C
  • Customer-specific solutions upon request

SMD NTC

  • Multilayer SMD NTC with inner electrodes in AgNiSn termination
  • High long-term aging stability in high-temperature environments
  • Very good resistance stability during soldering
  • UL approval (E69802)
  • Temperature range: –40 … +150 °C
  • EIA case sizes: 0402, 0603, 0805
Product search

Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
1 - 470 ±0.5 - ±5 B57221V2 - B57471V2
4.7 - 100 ±0.5 - ±5 B57232V5 - B57459V5

G1540, G1550, G1560

  • High-temperature resistant
  • Very small head diameter
  • Non-standard wire configurations
  • Temperature range:
    –55 … +300 °C
    (G1540: +250 °C)
  • Head diameter: 0.9 mm (G1540)
Product search

Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
2 - 230 ±2, ±3 G1550
2 - 230 ±2, ±3 G1560
5 - 100 ±2, ±3 G1540

G1541, G1551, G1561

  • High-temperature resistant
  • Insulated wires with high insulation voltage
  • Very small head diameter
  • Non-standard wire configurations
  • Temperature range:
    –55 … +260 °C
    (G1541: +250 °C)
  • Insulation resistance: >100 MΩ
  • Insulation voltage: 500 V DC (1s)
  • Head diameter: 1.4 mm (G1541)
Product search

Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
10, 50 ±2, ±3 G1541
10 - 230 ±2, ±3 G1551
10 - 230 ±2, ±3 G1561

Inrush current limiters

  • Limiting of inrush current
  • Taped versions for automatic processing
  • UL approval (E69802) available
  • High accuracy and easy mounting
  • Lead spacing 5 and 7.5 mm
  • Imax: up to 20 A
  • VRMS: 265 V
Product search

Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
1 - 120 ±20 P11
1 - 120 ±20 P13
1 - 60 ±20 S237
1 - 10 ±20 S364
1 - 10 ±20 S464
2.2 - 120 ±20 S236
2.5 - 10 ±20 S235
2.5 - 25 ±20 S238
4.7 - 33 ±20 S153
--- --- Kit

S86*, S87*, S88*

  • Taped versions for automatic processing
  • UL approval (S86*)
  • Lead spacing 2.5 and 5.0 mm (S87*, S88*)
  • Non-standard lead configurations
  • Temperature range: –55 … +155 °C
Product search

Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
2 - 100 ±1 - ±5 S861
2 - 5 ±1, ±3 S864
2 - 50 ±1 - ±5 S867
2.1 - 30 ±1 - ±5 S871
2.1 - 30 ±1 - ±5 S875
2.1 - 30 ±1 - ±5 S881
2.1 - 30 ±1 - ±5 S885
3 - 30 --- S863
3 - 30 --- S869
10 - 85 ±5 S860