TDK Electronics · TDK Europe

Film Capacitors

  • High reliable DC-link and snubber capacitors
  • Power supplies for workstations, imaging power systems and LCDs
  • Power supplies for critical systems e.g. X-ray, CT
  • Highly reliable power converters for pumps and motors
  • High safety level due to selfhealing capability

MKP DC link High-density

  • High-density series compact
  • Operating temperature up to +105 °C
  • Service life 100000 h at 1.0 ∙ VR, +70 °C
  • High vibration resistance due to 4-pin terminals
  • 2 and 4-pin versions
  • Lead spacing 27.5 … 52.5 mm
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
450 - 1300 --- 1.5 - 480 B32774, B32776, B32778

MKP DC link High power

  • High power: higher RMS current capability than 
  • Operating temperature up to +105 °C
  • Service life 200000 h at 1.0 ∙ VR, +85 °C
  • High vibration resistance due to 4-pin terminals
  • 2 and 4-pin versions
  • Lead spacing 27.5 … 52.5 mm
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
300 - 875 --- 0.47 - 270 B32674, B32676, B32678

MKT capacitors for general purpose applications

  • General purpose: e.g. blocking, coupling, decoupling, bypassing
  • High-reliable DC-link capacitors for low voltage power supplies and converters
  • Operating temperature up to +125 °C
  • Service life
    200000 h at 1.0 ∙ VR, +85 °C
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
63 - 630 40 - 400 0.001 - 220 B32520 - B32529

MKT AC X2 heavy duty

  • +85 °C/85% RH/1000 h/240 V AC
  • +40 °C/93% RH/2000 h/305 V AC
  • For severe ambient conditions
  • Between the lines and series application
  • X2 safety class per UL/IEC
  • High stability on capacitance
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
--- 305 0.047 - 2.2 B32932, B32933, B32934, B32936

X2

  • X2 class for interference suppression and EMC
  • Approved acc. to international standards
  • Across the line connection
  • Lead spacing 10 … 52.5 mm
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
--- 305 0.01 - 30 B32921 - B32928

X2 humidity

  • +85 °C/85% RH/1000 h/240 V AC
  • +60 °C/95% RH/2000 h/240 V AC
  • For severe ambient conditions
  • Between the lines and series application
  • X2 safety class per UL/IEC
  • High stability on capacitance
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
--- 305 0.1 - 15 B32922H - B32926J

X1

  • X1 class for interference suppression and EMC
  • Approved acc. to international standards
  • Across the line connection
  • Lead spacing 10 … 52.5 mm
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
--- 330 0.01 - 6.8 B32911*3, B32912*3, B32913*3, B32914*3, B32916*3
--- 530 0.0068 - 5.6 B32912*5, B32913*5, B32914*5, B32916*5, B32918*5

Y2

  • Y2 class for interference suppression and EMC
  • Approved acc. to international standards
  • Line to ground connection
  • Lead spacing 10 … 37.5 mm
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
--- 300 0.001 - 1 B32021, B32022, B32023, B32024, B32026

Y1

  • Y1 class for interference suppression and EMC
  • Approved acc. to international standards
  • Line to ground connection
  • Lead spacing 15 … 22.5 mm
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
--- 500 0.001 - 0.01 B81123