TDK Electronics · TDK Europe

Film Capacitors

  • High reliable DC-link and snubber capacitors
  • Power supplies for workstations, imaging power systems and LCDs
  • Power supplies for critical systems e.g. X-ray, CT
  • Highly reliable power converters for pumps and motors
  • High safety level due to selfhealing capability

MFP capacitors

  • Very high dv/dt and frequency for MFP technology
  • Operating temperature up to +110 °C
  • Service life 200000 h at rated voltage


Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
400 - 2500 250 - 750 0.001 - 0.00068 B32682, B32683, B32684, B32686

MFP capacitors Strap terminals

  • Strap terminals
  • Service life 200000 h at VR
  • Operating temperature up to +110 °C


Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
1000 - 2000 400 - 500 0.022 - 0.68 B32686S

MKP DC link High-density

  • High-density series compact
  • Operating temperature up to +105 °C
  • Service life 100000 h at 1.0 ∙ VR, +70 °C
  • High vibration resistance due to 4-pin terminals
  • 2 and 4-pin versions
  • Lead spacing 27.5 … 52.5 mm
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
450 - 1300 --- 1.5 - 480 B32774, B32776, B32778

MKP DC link High power

  • High power: higher RMS current capability than 
  • Operating temperature up to +105 °C
  • Service life 200000 h at 1.0 ∙ VR, +85 °C
  • High vibration resistance due to 4-pin terminals
  • 2 and 4-pin versions
  • Lead spacing 27.5 … 52.5 mm
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
300 - 875 --- 0.47 - 270 B32674, B32676, B32678

MKP general purpose

  • For snubber, resonant or switching
  • High dv/dt and RMS current capability
  • Operating temperature up to +110 °C
  • Lead spacing 10 … 37.5 mm
  • Possibility of AC and/or DC operation


Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
250 - 2000 160 - 1000 0.001 - 40 B32652, B32653, B32654, B32656, B32658
250 - 2000 160 - 900 0.001 - 1 B32671L, B32672L

MKP PFC

  • Operating temperature up to +125 °C
  • Super miniaturized
  • For power factor connection
  • High current, power factor connection
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
450 - 630 160, 200 0.068 - 2.2 B32671P, B32672P, B32673P
450 - 630 220 - 310 0.01 - 22 B32671Z, B32672Z, B32673Z, B32674Z, B32676Z

MKP snubber

  • High dv/dt and current/frequency capability
  • Operating temperature up to +110 °C
  • Service life 200000 h at 1.0 • VR, +85 °C
  • 17 different terminal versions
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
850 - 2000 450 - 800 0.068 - 5.6 B32656S, B32658S

MMKP

  • Operating temperature up to +110 °C
  • Double sided metallized
  • For snubber, resonant or switching
  • High dv/dt and IRMS
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
630, 1000 400, 500 0.0047 - 0.15 B32641B, B32642B

MKT AC X2 heavy duty

  • +85 °C/85% RH/1000 h/240 V AC
  • +40 °C/93% RH/2000 h/305 V AC
  • For severe ambient conditions
  • Between the lines and series application
  • X2 safety class per UL/IEC
  • High stability on capacitance
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
--- 305 0.047 - 2.2 B32932, B32933, B32934, B32936

MKT capacitors for general purpose applications

  • General purpose: e.g. blocking, coupling, decoupling, bypassing
  • High-reliable DC-link capacitors for low voltage power supplies and converters
  • Operating temperature up to +125 °C
  • Service life
    200000 h at 1.0 ∙ VR, +85 °C
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
63 - 630 40 - 400 0.001 - 220 B32520 - B32529

X2

  • X2 class for interference suppression and EMC
  • Approved acc. to international standards
  • Across the line connection
  • Lead spacing 10 … 52.5 mm
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
--- 305 0.01 - 30 B32921 - B32928

X2 humidity

  • +85 °C/85% RH/1000 h/240 V AC
  • +60 °C/95% RH/2000 h/240 V AC
  • For severe ambient conditions
  • Between the lines and series application
  • X2 safety class per UL/IEC
  • High stability on capacitance
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
--- 305 0.1 - 15 B32922H - B32926J

X1

  • X1 class for interference suppression and EMC
  • Approved acc. to international standards
  • Across the line connection
  • Lead spacing 10 … 52.5 mm
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
--- 330 0.01 - 6.8 B32911*3, B32912*3, B32913*3, B32914*3, B32916*3
--- 530 0.0068 - 5.6 B32912*5, B32913*5, B32914*5, B32916*5, B32918*5

Y2

  • Y2 class for interference suppression and EMC
  • Approved acc. to international standards
  • Line to ground connection
  • Lead spacing 10 … 37.5 mm
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
--- 300 0.001 - 1 B32021, B32022, B32023, B32024, B32026

Y1

  • Y1 class for interference suppression and EMC
  • Approved acc. to international standards
  • Line to ground connection
  • Lead spacing 15 … 22.5 mm
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
--- 500 0.001 - 0.01 B81123