TDK Electronics · TDK Europe

Inductors

Powerline chokes

Common-mode chokes

  • High current handling capability
  • Housing design up to 16 A
  • High temperature stability up to +125 °C
  • Suppression of asymmetrical interference coupled onto lines
  • Design complies with EN 60938-2

Differential-mode choking

  • High current handling capability
  • High temperature stability
  • Suppression of symmetrical interference coupled onto lines
  • Double chokes: approx. 50% of rated inductance for commonmode interference suppression

SIMID

  • High current handling capability
  • Wide temperature range from –55 °C to +150 °C
  • Energy storage in DC/DC converters
  • Resonance circuits and impedance matching in control units
  • Suppression of electromagnetic interferences
  • Suitable for lead-free soldering profiles acc. JEDEC J-STD 020D

Ring core chokes, double

  • High resonance frequency owing to special winding technique
  • Approx. 1% stray inductance for symmetrical interference suppression
  • Plastic case with terminals
  • Higher current chokes on baseplate, winding wire serves as solder terminal
  • up to 1000 V DC


Product search

Rated current (A)  Inductance (µH) Type PDF
0.25 - 0.9 4.7 - 47 B82791G, B82791H
0.3 - 6 0.2 - 47 B82721A, B82721J, B82721K
0.3 - 2 1.1 - 22 B82720A, B82720K
0.3 - 2 1.1 - 22 B82720S
0.3 - 3 1.2 - 68 B82722A, B82722J
0.4 - 2.8 0.4 - 47 B82721K2*U*
0.5 - 8 0.45 - 56 B82723A, B82723J
0.5 - 6 1 - 82 B82724A, B82724J
0.5 - 6 1.8 - 100 B82724B
1 - 16 0.56 - 82 B82725A
1 - 10 1.8 - 68 B82725J
1.5 - 4 14 - 100 B82791H2*N010
1.6 - 10 0.5 - 47 B82724J8*N
4.3 - 10 0.5 - 6.8 B82724J2*U
6 - 13 1.4 - 7.8 B82725S2*
10 - 17 1 - 6.25 B8272*V2*U*
10, 12 2.2, 3.3 B82726S61*3
16 1.4, 2.2 B82726S2163
18 1.3 B82726S2183
20 - 50 0.42 - 3.3 B8272xE6
20, 24 0.75, 1.6 B82726S22*3
25 1.7 B82726S3223A340
54 0.19 B82726S3543

Ring core chokes, triple/quad

  • High power handling


Product search

Rated current (A)  Inductance (µH) Type PDF
8, 13 3.2, 6.2 B82746S
10 1.7, 2 B82746S4103A02*
12 0.35 B82745S6123
12 - 26 0.43 - 1.45 B82767S4
16 - 35 0.57 - 2.2 B82747E6
18 1.5 B82748F4183
18 1.8 B82747S4183
20 0.75, 1.15 B82746S4
20 1.3 B82747S4203A
23 1.5 B82748F6233
30, 35 0.82, 0.85 B82747S4
31 0.95 B82747S6313
42 1.5 B82747S4423
50 0.8 B82748S4503
62 1.1 B82748S6623

SIMID 0603-C

  • Copper plated ceramic core
  • Laser cut winding
  • Epoxy coated
  • EIA case size: 0603
Product search

Rated current (A)  Inductance (µH) Type PDF
0.11 - 1.8 0.001 - 0.22 B82496C

SIMID 0805-F

  • Cubic coil with ceramic core
  • Epoxy molded flat top for vacuum pickup
  • Winding ends welded to the terminals
  • EIA case size: 0805
Product search

Rated current (A)  Inductance (µH) Type PDF
0.08 - 1 0.0027 - 6.8 B82498F

SIMID 1210-100

  • Ceramic or ferrite drum core
  • Laser welded winding
  • Flame retardant molding
  • EIA case size: 1210
Product search

Rated current (A)  Inductance (µH) Type PDF
0.065 - 0.8 0.0082 - 100 B82422A*100

SIMID 1210-H

  • Ferrite drum core
  • Laser welded winding
  • Flame retardant molding
  • EIA case size: 1210
Product search

Rated current (A)  Inductance (µH) Type PDF
0.061 - 1.15 1 - 680 B82422H

SIMID 1812-T/C

  • Ferrite drum core
  • Laser welded winding
  • Flame retardant molding
  • EIA case size: 1812
Product search

Rated current (A)  Inductance (µH) Type PDF
0.055 - 0.6 1 - 1000 B82432C
0.07 - 1.3 1 - 1000 B82432T

SIMID 2220

  • Ferrite drum core
  • Laser welded winding
  • Flame retardant molding
  • EIA case size: 2220
Product search

Rated current (A)  Inductance (µH) Type PDF
0.046 - 3.51 1 - 10000 B82442T