TDK Electronics · TDK Europe

Ferrites

  • Large-volume cores can be manufactured in customized shapes on special production equipment, such as a 400 t press

E cores

  • Wide range of core shapes, sizes and accessories
  • Ferrite cores for power transformers and chokes


Product search

Core shape Material (Core) AL value (nH) PDF
E 5 N87 270
E 6.3 N30,  N87 380, 700
E 8.8 N30,  N87 550, 1000
E 10/5.5/5 N87 800
E 12.7/6/6 N87 1400
E 13/6.5/3.7 N87 850
E 13/6/6.15 N87,  N97 900, 950
E 13/7/4 N30,  N87 64 - 1000
E 14/8/4 N30 1250
E 16/6/5 N87,  N97 1200, 1250
E 16/7/5 N87 1000
E 16/8/5 N30,  N87 69 - 1400
E 16/8/8 N87 1900
E 19/8/5 N30,  N87 1150, 1700
E 20/9/6 N30,  N87,  N97 1400 - 2200
E 20/10/6 N30,  N87,  N97 60 - 2150
E 20/10/11 N87,  N97 2500
E 21/9/5 N30 1500
E 22/15/6 N87 1200
E 25.4/10/7 N30,  N87 1670, 2700
E 25/13/7 N30,  N87,  N97 91 - 2900
E 28/10/11 N87 3200
E 30/15/7 N30,  N87 90 - 3100
E 32/16/9 N30,  N87,  N97 145 - 3800
E 32/16/11 N87,  N97 2900, 3000
E 34/14/9 N87 2450
E 36/18/11 N87 3100
E 40/16/12 N87 4150
E 42/21/15 N30,  N87,  N97 201 - 7500
E 42/21/20 N87,  N97 259 - 5400
E 47/20/16 N87 5600
E 55/28/21 N87,  N97 292 - 6700
E 55/28/25 N87,  N97 7300, 7700
E 56/24/19 N87 6900
E 65/32/27 N87,  N97 230 - 7900
E 70/33/32 N87,  N97 200 - 10000
E 80/38/20 N87,  N97 1440 - 4700
E 100/60/28 N87,  N97 6500, 6800

EFD cores

  • Wide range of core shapes, sizes and accessories
  • Ferrite cores for power transformers and chokes


Product search

Core shape Material (Core) AL value (nH) PDF
EFD 10/5/3 N87,  N97 450, 470
EFD 15/8/5 N87,  N97 50 - 820
EFD 20/10/7 N87,  N97 100 - 1250
EFD 25/13/9 N87,  N97 160 - 2100
EFD 30/15/9 N87,  N97 160 - 2150
EV 15/9/7 N87,  N97 1250, 1300
EV 25/13/13 N87,  N97 2500, 2600
EV 30/16/13 N87,  N97 2800, 2900
EV 36/19/16 N87,  N97 3500, 3600

ETD cores

  • Wide range of core shapes, sizes and accessories
  • Ferrite cores for power transformers and chokes


Product search

Core shape Material (Core) AL value (nH) PDF
ETD 29/16/10 N87,  N97 124 - 2250
ETD 34/17/11 N87,  N97 80 - 2650
ETD 39/20/13 N87,  N97 115 - 2800
ETD 44/22/15 N87,  N97 150 - 3600
ETD 49/25/16 N87,  N97 188 - 3900
ETD 54/28/19 N87,  N97 229 - 4600
ETD 59/31/22 N87,  N97 311 - 5500

ELP cores

  • Flat mounting height
  • Integrated board
  • Ferrite cores for power transformers and chokes
Product search

Core shape Material (Core) AL value (nH) PDF
ELP 14/3.5/5 N49,  N87,  N92,  N95,  N97 800 - 1300
ELP 18/4/10 N49,  N87,  N92,  N97 1900 - 2670
ELP 22/6/16 N49,  N87,  N92,  N97 125 - 4600
ELP 32/6/20 N49,  N87,  N92,  N95,  N97 440 - 6900
ELP 38/8/25 N49,  N87,  N92,  N97 400 - 7400
ELP 43/10/28 N49,  N87,  N92,  N95,  N97 355 - 9000
ELP 58/11/38 N87 7400
ELP 64/10/50 N49,  N87,  N95,  N97 8000 - 15500
ELP 102/20/38 N87,  N97 8200, 8500

ER, EQ cores

  • Flat mounting height
  • Integrated board
  • Ferrite cores for power transformers and chokes
Product search

Core shape Material (Core) AL value (nH) PDF
EQ 13/2.85/8.7 N49,  N87,  N92,  N95,  N97 1320 - 2250
EQ 20/6.3/14 N49,  N87,  N92,  N95,  N97 2400 - 3700
EQ 25/5.6/18 N49,  N87,  N92,  N97 3600 - 4800
EQ 30/8/20 N49,  N87,  N92,  N97 3270 - 4500
ER 9.5/5 N49,  N87,  N92,  N97 40 - 840
ER 11/5 N49,  N87,  N92,  N97 100 - 1200
ER 14.5/6 N49,  N87,  N92,  N97 100 - 1500
ER 18/3/10 N49,  N87,  N92,  N97 1800, 2300
ER 23/5/13 N49,  N87,  N92,  N95,  N97 2200 - 3700
ER 25/6/15 N49,  N87,  N92,  N97 400 - 4100
ER 32/5/21 N49,  N87,  N92,  N97 3800 - 5000
ER 35/20/11 N87 2700
ER 42/22/15 N87 3700
ER 54/18/18 N87 5800

PQ cores

  • Compact design
  • Ferrite cores for power transformers and chokes
Product search

Core shape Material (Core) AL value (nH) PDF
PQ 16/11.6 N49,  N87,  N92,  N95,  N97 1900 - 2750
PQ 20/16 N49,  N87,  N92,  N95,  N97 2400 - 3750
PQ 20/20 N49,  N87,  N95,  N97 2000 - 3300
PQ 26/20 N49,  N87,  N92,  N95,  N97 3850 - 6300
PQ 26/25 N49,  N87,  N95,  N97 3300 - 5700
PQ 32/20 N49,  N87,  N95,  N97 4600 - 7600
PQ 32/30 N49,  N87,  N95,  N97 3450 - 6100
PQ 35/35 N49,  N87,  N92,  N95,  N97 3300 - 5700
PQ 40/30 N49,  N87,  N92,  N95,  N97 3900 - 6500
PQ 40/40 N49,  N87,  N92,  N95,  N97 3200 - 5500
PQ 50/40 N87,  N92 5500 - 9400
PQ 50/50 N87,  N92,  N95,  N97 4700 - 8200
PQ 65/60 N95 12500

Ring cores

  • Ferrite cores for power transformers and chokes
  • Epoxy-coated versions are standard
Product search

Core shape Material (Core) AL value (nH) PDF
R 2.50 x 1.50 x 1.00 K10,  N30,  T38 70 - 1020
R 2.50 x 1.50 x 1.30 K10,  T38 93, 1320
R 2.54 x 1.27 x 1.27 K10,  T38 120, 1760
R 3.05 x 1.27 x 1.27 K10,  T38 160, 2200
R 3.05 x 1.27 x 2.54 K10,  T38 330, 4200
R 3.05 x 1.78 x 2.03 K10,  T38 160, 2150
R 3.43 x 1.78 x 1.78 K10,  T38 160 - 2300
R 3.43 x 1.78 x 2.03 K10,  T38 190, 2650
R 3.94 x 1.78 x 1.78 K10,  T38 200, 2830
R 3.94 x 2.24 x 1.30 K10,  T38 100, 1470
R 3.94 x 2.24 x 2.30 K10,  T38 180, 2600
R 4.00 x 2.40 x 1.60 N30,  T38 700, 1630
R 4.00 x 2.40 x 1.80 N30,  T38 790, 1840
R 5.84 x 3.05 x 1.52 N30,  T38 850, 1900
R 5.84 x 3.05 x 3.00 N30,  T38 1680, 3900
R 6.30 x 3.80 x 2.50 N30,  N87,  T38 560 - 2530
R 8.00 x 4.00 x 4.00 N30,  N87,  T38 1200 - 5500
R 9.53 x 4.75 x 3.17 N30,  N87,  T35,  T38 970 - 4410
R 10.0 x 6.00 x 4.00 N30,  N87,  T35,  T37,  T38 900 - 4090
R 10.0 x 6.00 x 7.00 K10,  N30,  T38 450 - 7150
R 12.5 x 7.50 x 5.00 N30,  N87,  T35,  T37,  T38 1120 - 5110
R 12.7 x 7.90 x 6.35 N30,  N87,  T35,  T37,  T38 1330 - 6030
R 13.3 x 8.30 x 5.00 N30,  N87,  T35,  T37,  T38 1040 - 4700
R 14.0 x 9.00 x 5.00 N30,  N87,  T35,  T37,  T38 970 - 4420
R 15.0 x 10.4 x 5.30 N30,  N87,  T35,  T37,  T38 850 - 3880
R 15.8 x 8.90 x 4.70 N30,  N87,  T35,  T37,  T38 1190 - 5400
R 16.0 x 9.60 x 6.30 N30,  N87,  T35,  T37,  T38 1420 - 6440
R 17.0 x 10.7 x 6.80 N30,  N87,  T35,  T37,  T38 1390 - 6280
R 18.4 x 5.90 x 5.90 N30,  N87,  T35,  T37,  T38 2950 - 13400
R 20.0 x 10.0 x 7.00 N30,  N87,  T35,  T37,  T38 2130 - 9740
R 20.0 x 10.0 x 10.00 N30,  N87,  T35,  T37,  T38 3000 - 12940
R 20.0 x 10.0 x 15.00 N30,  N87,  T35,  T37,  T38 4500 - 19880
R 22.1 x 13.7 x 6.35 N30,  N87,  T35,  T37,  T38 1340 - 6070
R 22.1 x 13.7 x 7.90 N30,  N87,  T35,  T37,  T38 1660 - 7570
R 22.1 x 13.7 x 12.5 N30,  N87,  T35,  T37,  T38 2630 - 12000
R 22.6 x 14.7 x 9.20 N30,  N87,  T35,  T37,  T38 1740 - 7900
R 25.3 x 14.8 x 10.0 N30,  N87,  T35,  T37,  T38 2360 - 10700
R 25.3 x 14.8 x 15.0 N30,  N87,  T37,  T38 3500 - 16100
R 25.3 x 14.8 x 20.0 N30,  N87,  T35,  T37,  T38 4680 - 21300
R 29.5 x 19.0 x 14.9 N30,  N87,  T37,  T38 2880 - 13100
R 30.5 x 20.0 x 12.5 N30,  N87,  T37,  T38 2320 - 10600
R 34.0 x 20.5 x 10.0 N30,  N87,  T37,  T38 2230 - 10100
R 34.0 x 20.5 x 12.5 N30,  N87,  T37,  T38 2790 - 12700
R 36.0 x 23.0 x 15.0 N30,  N87,  T37,  T38 2940 - 13500
R 38.1 x 19.05 x 12.7 N30,  N87,  T37,  T38 3870 - 17600
R 40.0 x 24.0 x 16.0 N30,  N87,  T35,  T37,  T38 3590 - 16300
R 41.8 x 26.2 x 12.5 N30,  N87,  T37,  T38 2560 - 11600
R 50.0 x 30.0 x 20.0 K10,  N30,  N87,  T37,  T38 1400 - 17400
R 58.3 x 32.0 x 18.0 K10,  N30,  N87,  T37,  T38 1500 - 17200
R 58.3 x 40.8 x 17.6 K10,  N30,  N87,  T37 900 - 7160
R 58.3 x 40.8 x 20.2 K10,  N30,  N87,  T37 1000 - 8000
R 63.0 x 38.0 x 25.0 K10,  N30,  N87,  T37,  T38 1800 - 17600
R 68.0 x 48.0 x 13.0 K10,  N30,  N87,  T37,  T38 600 - 7700
R 87.0 x 54.3 x 13.5 K10,  N30,  N87,  T37,  T38 900 - 8200
R 102 x 65.8 x 15.0 K10,  N30,  N87,  T38 900 - 7900
R 140 x 103 x 25.0 K10,  N30,  N87,  T37 1100 - 8400
R 202.0 x 153 x 25.0 K10,  N30 970, 5200