TDK Electronics · TDK Europe

Aluminum electrolytic capacitors

  • Long-term stability
  • High ripple current capability
  • Operating temperature up to +125 °C
  • Very low ESR and ESL
  • Long useful life
  • High vibration resistance
  • Self-extinguishing electrolyte upon request
  • Compact can size

4-/5-pin snap-in terminals/ solder pins

  • Useful life up to
    +105 °C, 3000 h
    +85 °C, 10000 h
  • B43512 ø50 mm with 5-pin available
Product search

Rated voltage (V DC) Rated capacitance (µF) Rated useful life (h) Upper operating temperature (°C) Type PDF
350 - 450 270 - 2700 >10000 85 B43513, B43523
385 - 500 220 - 3300 >5000 85 B43512, B43522
400 - 450 270 - 1800 >3000 105 B43516, B43526

Snap-in High voltage

  • Useful life up to
    +105 °C, 8000 h
    +85 °C, 8000 h
Product search

Rated voltage (V DC) Rated capacitance (µF) Rated useful life (h) Upper operating temperature (°C) Type PDF
200 - 550 47 - 2700 >3000 105 B43544
200 - 600 47 - 2200 >5000, >8000 85 B43541
200 - 500 47 - 2700 >5000 105 B43644
200 - 450 56 - 2700 >3000 105 B43509
200 - 450 56 - 2200 >8000 85 B43624
200 - 500 56 - 2200 >8000 105 B43547
200 - 450 82 - 3300 >2000 105 B43640
200 - 500 82 - 3300 >3000 105 B43642
200 - 450 82 - 2700 >8000 85 B43634
200 - 450 100 - 3300 >2000 85 B43630
200 - 450 100 - 3300 >3000 105 B43643
400 - 500 68 - 820 >3000 105 B43548
400 - 500 68 - 820 >5000 105 B43545
450 120 - 1000 >2000 105 B43647
450, 475 120 - 1250 >2000 105 B43657

Snap-in Low voltage

  • Useful life up to
    +105 °C, 5000 h
    +85 °C, 2000 h
Product search

Rated voltage (V DC) Rated capacitance (µF) Rated useful life (h) Upper operating temperature (°C) Type PDF
10 - 100 820 - 56000 >2000 105 B41252
10 - 100 1200 - 68000 >2000 85 B41231