Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

CeraDiodes and Ceramic transient voltage suppressors (CTVS)

CeraDiodes

  • Bidirectional ESD protection acc. to IEC 61000-4-2, level 4
  • Operating temperature up to +85 °C without temperature derating
  • Short response time < 0.5 ns
  • Replacement of semiconductor diodes

Ceramic Transient Voltage Suppressors (CTVS)

  • Multilayer varistors (MLVs) with case sizes 0402 to 2220
  • Protection against wide overvoltage range
  • Bidirectional components
  • No temperature derating up to +125 °C/+150 °C (depending on type)
  • Low leakage current

CeraDiodes

  • Ultra low capacitance down to 0.6 pF for ESD protection of highspeed data lines such as USB, Ethernet, video
  • Specific arrays for ESD protection of USB and Ethernet
  • EIA case sizes single components: 01005, 0201, 0402 (SOD-723), 0603 (SOD-523), 1003 (SOD-323)
  • EIA case sizes array components: 0508, 0612
Product search

Surge current (8/20µs) (A) Type Capacitance, typ. (pF) PDF
--- CDS2C05GTA - CDS4C12GTA 47 - 470 file_pdf_box
--- CDS2C05HDMI1 - CDS4C16GTH 0.6 - 10 file_pdf_box
--- CDS2C15GTH - CDS2C90GTB --- file_pdf_box

Multilayer varistors (MLV)

  • Bidirectional multilayer protection components
    with very short response time < 0.5 ns
  • Protection against ESD, surge, burst, switching
    inductive load, temporary overvoltage (depending on type)
  • UL approved
  • Operating voltage VRMS: up to 150 V
  • Operating temperature: up to +150 °C
  • EIA case sizes 0402 … 2220
Product search

Surge current (8/20µs) (A) Type Capacitance, typ. (pF) PDF
1 - 5 CT0402S14AHSG - CT0603V150RFG_E 0.6 - 15 file_pdf_box
2 - 1200 CT0402L14G - CT2220S14BAUTOG 3 - 15000 file_pdf_box
2 - 1200 CT0402L14G - CT2220M6G 0.6 - 24000 file_pdf_box
80 - 6000 CN2220K30E2GK2 - CT2220S50E3G 100 - 10000 file_pdf_box