Powerline chokes
Common-mode chokes
- High current handling capability
- Housing design up to 16 A
- High temperature stability up to +125 °C
- Suppression of asymmetrical interference coupled onto lines
- Design complies with EN 60938-2
Differential-mode choking
- High current handling capability
- High temperature stability
- Suppression of symmetrical interference coupled onto lines
- Double chokes: approx. 50% ofrated inductance for commonmode interference suppression
SIMID
- High current handling capability
- Wide temperature range from –55 °C to +150 °C
- Energy storage in DC/DC converters
- Resonance circuits and impedance matching in control units
- Suppression of electromagnetic interferences
- Suitable for lead-free soldering profiles acc. JEDEC J-STD 020D