TDK Electronics · TDK Europe

Pressure sensors

  • Piezo-resistive dies and transmitters
  • High accuracy and media resistance
  • Operating temperature –25 °C up to +85 °C
  • Small dimensions for portable devices

CAU pressure transmitters output current

  • Other pressure ranges upon request
  • Media: Non-aggressive fluids and gases
  • Stainless steel case
  • Supply voltage: 10 ... 30 V
  • Output current: 4 ... 20 mA
  • Pressure interface: Thread G 1/8'', 6.5 mm long
  • Total length without cable: approx. 66 mm
  • Cable length: 2 m
  • Case diameter: 22 mm
Product search

Rated pressure (mbar) Type PDF
100,  10000 B58621H

CAU pressure transmitters output voltage

  • Other pressure ranges upon request
  • Media: Non-aggressive fluids and gases
  • Stainless steel case
  • Supply voltage: 7.5 ... 30.0 V
  • Output voltage: 0.5 ... 4.5 V
  • Pressure interface: Thread G 1/8", 6.5 mm long
  • Total length without cable: approx. 66 mm
  • Cable length: 2 m
  • Case diameter: 22 mm
Product search

Rated pressure (mbar) Type PDF
100,  1000,  2500,  10000,  25000 B58621H