TDK Electronics · TDK Europe

CeraDiodes and Ceramic transient voltage suppressors (CTVS)

CeraDiodes

  • Ultra low capacitance down to 0.6 pF for ESD protection of highspeed data lines such as USB, Ethernet, video
  • Specific arrays for ESD protection of USB and Ethernet
  • EIA case sizes single components: 01005, 0201, 0402 (SOD-723), 0603 (SOD-523), 1003 (SOD-323)
  • EIA case sizes array components: 0508, 0612
Product search

Surge current (8/20µs) (A) Type Capacitance, typ. (pF) PDF
--- CDS2C05GTA - CDS4C12GTA 47 - 470
--- CDS2C05HDMI1 - CDS4C16GTH 0.6 - 10
--- CDS2C15GTH - CDS2C200GTB ---

Multilayer varistors (MLV)

  • Bidirectional multilayer protection components
    with very short response time < 0.5 ns
  • Protection against ESD, surge, burst, switching
    inductive load, temporary overvoltage (depending on type)
  • UL approved
  • Operating voltage VRMS: up to 150 V
  • Operating temperature: up to +150 °C
  • EIA case sizes 0402 … 2220
Product search

Surge current (8/20µs) (A) Type Capacitance, typ. (pF) PDF
1 - 5 CT0402S5ARFG - CT0603V150RFG_E 0.6 - 15
2 - 1200 CT0402L4G - CT2220M6G 0.6 - 24000
5 - 1200 CT0402L14G - CT2220S14BAUTOG 3 - 15000
80 - 6000 CN2220K30E2GK2 - CT2220S50E3G 100 - 10000
1000 CT1210K40E2G 2000
1500 CT1210K25E2G 5000
2000 CT1210K17E2G 8000