TDK Electronics · TDK Europe

EMC filters

  • Wide current range of standard filters up to 2500 A
  • Rated voltage up to 760 V AC and 1500 V DC
  • Various terminal styles
  • Medical versions with low leakage current
  • UL/CSA/ENEC approval
  • Customer-specific solutions upon request
  • EPCOS also runs its own accredited EMC laboratory in Regensburg/Germany which can perform all relevant tests and issue the necessary documentation to obtain CE-conformity

2-line filters SIFI

  • Modular SIFI filter system with various cases and insertion losses
  • Medical versions with very low leakage current
  • Suppression of differential and common-mode interference
  • Ambient temperature up to +100 °C
  • 1 or 2 stage filters
  • UL/CSA/ENEC approved

Product search

Rated current (A) Rated voltage (V AC) Type PDF
2 - 36 250 B84112G
3 - 36 250 B84111F
3 - 36 250 B84113H

IEC inlet filters

  • EMC filters with integrated IEC connector
  • Medical versions with very low leakage current
  • Versions with fuse or fuse and switch available
Product search

Rated current (A) Rated voltage (V AC) Type PDF
1 - 15 250 B84771
1 - 10 250 B84773
1 - 10 250 B84776