TDK Electronics · TDK Europe

EMC filters

  • Wide current range of standard filters up to 2500 A
  • Rated voltage up to 760 V AC and 1500 V DC
  • Various terminal styles
  • Medical versions with low leakage current
  • UL/CSA/ENEC approval
  • Customer-specific solutions upon request
  • EPCOS also runs its own accredited EMC laboratory in Regensburg/Germany which can perform all relevant tests and issue the necessary documentation to obtain CE-conformity

Feedthrough filters

  • MKP technology (dry, self-heating)
  • Solderless production technology
  • Terminals as axial leads, screw connectors, soldering tags or tab connectors
  • Metal case, polyurethane potting (UL 94 V-0)
  • Feedthrough capacitors
    CR: 0.5 … 4.7 μF
  • Feedthrough filters
    CR: 0.0025 … 2 × 4.7 μF


Product search

Rated voltage (V AC) Rated current (A) Type PDF
350 - 600 16 - 500 B85321A

2-line filters SIFI

  • Modular SIFI filter system with various cases and insertion losses
  • Medical versions with very low leakage current
  • Suppression of differential and common-mode interference
  • Ambient temperature up to +100 °C
  • 1 or 2 stage filters
  • UL/CSA/ENEC approved

Product search

Rated voltage (V AC) Rated current (A) Type PDF
250 2 - 36 B84112G
250 3 - 36 B84111F
250 3 - 36 B84113H

IEC inlet filters

  • EMC filters with integrated IEC connector
  • Medical versions with very low leakage current
  • Versions with fuse or fuse and switch available
Product search

Rated voltage (V AC) Rated current (A) Type PDF
250 1 - 15 B84771
250 1 - 10 B84773
250 1 - 10 B84776