TDK Electronics · TDK Europe

Inductors

SIMID, power inductors

  • High current-handling capability
  • Wide temperature range from –55 °C to +150 °C
  • Energy storage in DC/DC converters
  • Suppression of electromagnetic interferences
  • Suitable for lead-free soldering profiles acc. to JEDEC J-STD 020D

High-current chokes

  • Suppression of electromagnetic interferences
  • Energy storage in DC/DC converters
  • High current-handling capability
  • High temperature stability

Storage chokes / Reactors

  • Conversion and output-filtering for switch-mode power supply
    circuits and low power inverters
  • Designed to customer's requirements

Storage chokes / Reactors

  • Specific inductance over current and losses behaviour
  • Frequency: up to 75 kHz
Product search

Inductance (mH) Rated current (A) Type PDF
0.0021 30 B82622S
0.033 - 1.2 0.3 - 3 B82623G
0.25 - 5 1 - 5 B82625B
0.5 - 3 0.8 - 2.7 B82614R
0.7 - 20 1 - 6 B82615B
4.7 0.7 B82791K