TDK Electronics · TDK Europe

Power capacitors

  • High peak current capability
  • Overpressure disconnector
  • Self-healing
  • Maintenance free
  • Customized configurations
  • Standard products available
  • MKP AC capacitors for input and output filtering
  • MKP DC capacitors for DC link and pitch control
  • PCC LP for DC link
  • MKK HP for high performance filtering
  • MKK DC for DC link

MKP DC

  • DC link for converters
Product search

Rated voltage (V DC) RMS voltage (V AC) Rated capacitance (µF) Type PDF
700 - 2000 --- 40 - 4000 B25620

MKP DC LSI

  • DC link for conversters
  • Low inductivity
Product search

Rated voltage (V DC) RMS voltage (V AC) Rated capacitance (µF) Type PDF
600 - 2000 --- 20 - 300 B25631
600 - 1000 --- 110 - 270 B25631