TDK Electronics · TDK Europe

Film capacitors (medium power)

  • Long-term stability and reliability
  • High peak and RMS current capability
  • Overvoltage capability (self-healing)
  • DC and AC voltage operation
  • Very low ESR/ESL
  • UL94V-0 epoxy and plastic resin sealing for boxed types

MKP DC link

  • High-density series, compact
  • Operating temperature up to +105 °C
  • Useful life 100000 h at 1.0 • VR, +70 °C
  • High vibration resistance due to 4-pin terminals
  • 2, 4 and 12-pin versions
  • Lead spacing 27.5 … 52.5 mm
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
450 - 1600 --- 0.33 - 120 B32774H, B32776H, B32778H
450 - 1600 --- 0.33 - 120 B32774M, B32776M, B32778M
450 - 1300 --- 1.5 - 480 B32774, B32776, B32778
500 - 1200 --- 0.68 - 170 B32774X, B32776YZ, B32778Z

MKP DC link High power

  • High power: higher RMS current capability than B3277x
  • Operating temperature up to +105 °C
  • Useful life 200000 h at 1.0 • VR, +85 °C
  • High vibration resistance due to 4-pin terminals
  • 2 and 4-pin versions
  • Lead spacing 27.5 … 52.5 mm
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
300 - 875 --- 0.47 - 270 B32674, B32676, B32678
450 - 630 220 - 310 1 - 22 B32674Z, B32676Z

MKP DC link high temperature

  • Operating temperature up to +125 °C
  • +40 °C / 93% RH / VR / 1000 h
  • +60 °C / 95% RH / VR / 500 h
  • AEC‐Q200

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF

MKP DC link high density THB

  • High density, compact for severe ambient conditions
  • Operating temperature up to +105 °C
  • +60 °C / 95% RH / VR / 1000 h
  • AEC‐Q200

Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
450 - 1600 --- 0.33 - 120 B32774H, B32776H, B32778H

MKP general purpose

  • For snubber, resonant or switching
  • Operating temperature up to +110 °C
  • Lead spacing 10 … 52.5 mm
  • Possibility of AC and/or DC operation
  • High dv/dt and RMS current capability
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
250 - 2000 160 - 1000 0.001 - 40 B32652, B32653, B32654, B32656, B32658
250 - 2000 160 - 900 0.001 - 1 B32671L, B32672L

MKP PFC

  • Operating temperature up to +125 °C
  • Super miniaturized
  • Designed for PFC stage
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
450 - 630 160, 200 0.068 - 2.2 B32671P, B32672P, B32673P

MKP PFC High current

  • Operating temperature up to +125 °C
  • High current, PFC
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
450 - 630 220 - 310 0.01 - 22 B32671Z, B32672Z, B32673Z, B32674Z, B32676Z

MKP AC filtering

  • Operating temperature up to +105 °C
  • Output AC filtering
  • Optimized AC voltage performance with small dimensions
  • High ripple current/ frequency capability
  • +60 °C/95% RH/Vrac/1000 h

Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
500 - 800 250 - 400 1 - 70 B32754, B32756, B32758

MMKP

  • Operating temperature up to +110 °C
  • Double sided metallized for snubbering, resonator or switching
  • High dv/dt and IRMS
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
400 - 2000 250 - 500 0.0022 - 0.56 B32641B, B32642B, B32643B