Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Ferrites

  • Wide range of ferrite materials, core shapes and accessories
  • Customized shapes

PQ cores

  • Compact design
  • Ferrite cores for power transformers and chokes
Product search

Core shape Material (Core) AL value (nH) PDF
PQ 16/11.6 N49,  N87,  N92,  N95,  N97 1900 - 2750 file_pdf_box
PQ 20/16 N49,  N87,  N92,  N95,  N97 2400 - 3750 file_pdf_box
PQ 20/20 N49,  N87,  N95,  N97 2000 - 3300 file_pdf_box
PQ 26/20 N49,  N87,  N92,  N95,  N97 3850 - 6300 file_pdf_box
PQ 26/25 N49,  N87,  N95,  N97 3300 - 5700 file_pdf_box
PQ 32/20 N49,  N87,  N95,  N97 4600 - 7600 file_pdf_box
PQ 32/30 N49,  N87,  N95,  N97 3450 - 6100 file_pdf_box
PQ 35/35 N49,  N87,  N92,  N95,  N97 3300 - 5700 file_pdf_box
PQ 40/30 N49,  N87,  N92,  N95,  N97 3900 - 6500 file_pdf_box
PQ 40/40 N49,  N87,  N92,  N95,  N97 3200 - 5500 file_pdf_box
PQ 50/40 N87,  N92 5500 - 9400 file_pdf_box
PQ 50/50 N87,  N92,  N95,  N97 4700 - 8200 file_pdf_box

U cores

  • Large volume cores
  • Accessories for PM cores available
Product search

Core shape Material (Core) AL value (nH) PDF
U 101/76/30 N87,  N97 5700, 5900 file_pdf_box
U 126/91/20 N87 3000 file_pdf_box
U 141/78/30 N87,  N97 8400, 8900 file_pdf_box
U 26/22/16 N87 2800 file_pdf_box
U 30/26/26 N87 4800 file_pdf_box
U 93/76/16 N87,  N95 3100, 4100 file_pdf_box
U 93/76/20 N87 3900 file_pdf_box
U 93/76/30 N87,  N97 5700 file_pdf_box
URR 59/36/17 N87 2700 file_pdf_box

PM cores

  • Large volume cores
  • Accessories for PM cores available

Product search

Core shape Material (Core) AL value (nH) PDF
PM 114/93 N87 16000 file_pdf_box
PM 50/39 N87,  N97 7400 file_pdf_box
PM 62/49 N87 9200 file_pdf_box
PM 74/59 N87 10000 file_pdf_box
PM 87/70 N87 12000 file_pdf_box

Ring cores for chokes

  • Epoxy coated
Product search

Core shape Material (Core) AL value (nH) PDF
R 10.0 x 6.00 x 4.00 N30,  T35,  T37,  T38,  T46 1760 - 6000 file_pdf_box
R 10.0 x 6.00 x 7.00 N30,  T38,  T46 3070 - 10400 file_pdf_box
R 102 x 65.8 x 15.0 N30,  T38 5500, 7900 file_pdf_box
R 12.5 x 7.50 x 5.00 N30,  T35,  T37,  T38 2200 - 5110 file_pdf_box
R 12.7 x 7.90 x 6.35 N30,  T35,  T37,  T38 2600 - 6030 file_pdf_box
R 13.3 x 8.30 x 5.00 N30,  T35,  T37,  T38 2030 - 4700 file_pdf_box
R 14.0 x 9.00 x 5.00 N30,  T35,  T37,  T38 1900 - 4420 file_pdf_box
R 140 x 103 x 25.0 N30,  T37 6200, 8400 file_pdf_box
R 15.0 x 10.4 x 5.30 N30,  T35,  T37,  T38 1670 - 3880 file_pdf_box
R 15.8 x 8.90 x 4.70 N30,  T35,  T37,  T38 2320 - 5400 file_pdf_box
R 16.0 x 9.60 x 6.30 N30,  T35,  T37,  T38 2770 - 6440 file_pdf_box
R 17.0 x 10.7 x 6.80 N30,  T35,  T37,  T38 2710 - 6280 file_pdf_box
R 18.4 x 5.90 x 5.90 N30,  T35,  T37,  T38 5770 - 13400 file_pdf_box
R 20.0 x 10.0 x 10.00 N30,  T35,  T37,  T38 5560 - 12940 file_pdf_box
R 20.0 x 10.0 x 15.00 N30,  T35,  T37,  T38 8550 - 19880 file_pdf_box
R 20.0 x 10.0 x 7.00 N30,  T35,  T37,  T38 4160 - 9740 file_pdf_box
R 202.0 x 153 x 25.0 N30 5200 file_pdf_box
R 22.1 x 13.7 x 12.5 N30,  T35,  T37,  T38 5140 - 12000 file_pdf_box
R 22.1 x 13.7 x 6.35 N30,  T35,  T37,  T38 2610 - 6070 file_pdf_box
R 22.1 x 13.7 x 7.90 N30,  T35,  T37,  T38 3250 - 7570 file_pdf_box
R 22.6 x 14.7 x 9.20 N30,  T35,  T37,  T38 3420 - 7900 file_pdf_box
R 25.3 x 14.8 x 10.0 N30,  T35,  T37,  T38 4620 - 10700 file_pdf_box
R 25.3 x 14.8 x 15.0 N30,  T37,  T38 6930 - 16100 file_pdf_box
R 25.3 x 14.8 x 20.0 N30,  T35,  T37,  T38 9160 - 21300 file_pdf_box
R 29.5 x 19.0 x 14.9 N30,  T37,  T38 5630 - 13100 file_pdf_box
R 30.5 x 20.0 x 12.5 N30,  T37,  T38 4540 - 10600 file_pdf_box
R 34.0 x 20.5 x 10.0 N30,  T37,  T38 4360 - 10100 file_pdf_box
R 34.0 x 20.5 x 12.5 N30,  T37,  T38 5460 - 12700 file_pdf_box
R 36.0 x 23.0 x 15.0 N30,  T37,  T38 5750 - 13500 file_pdf_box
R 38.1 x 19.05 x 12.7 N30,  T37,  T38 7570 - 17600 file_pdf_box
R 40.0 x 24.0 x 16.0 N30,  T35,  T37,  T38 7000 - 16300 file_pdf_box
R 41.8 x 26.2 x 12.5 N30,  T37,  T38 5000 - 11600 file_pdf_box
R 50.0 x 30.0 x 20.0 N30,  T37,  T38 8700 - 17400 file_pdf_box
R 58.3 x 32.0 x 18.0 N30,  T37,  T38 9300 - 17200 file_pdf_box
R 58.3 x 40.8 x 17.6 N30,  T37 5400, 7160 file_pdf_box
R 58.3 x 40.8 x 20.2 N30,  T37 6200, 8000 file_pdf_box
R 63.0 x 38.0 x 25.0 N30,  T37,  T38 10800 - 17600 file_pdf_box
R 68.0 x 48.0 x 13.0 N30,  T37,  T38 3890 - 7700 file_pdf_box
R 87.0 x 54.3 x 13.5 N30,  T37,  T38 5400 - 8200 file_pdf_box
R 9.53 x 4.75 x 3.17 N30,  T35,  T38,  T46 1900 - 6400 file_pdf_box