TDK TDK Electronics · TDK Europe

EMC filters

Power line filters

  • Wide current range of standard
    filters up to 2500 A
  • Rated voltage up to 760 V AC and 1500 V DC
  • Various terminal styles
  • UL / CSA / ENEC approvals
  • Customer solutions upon request

Converter chokes and output filters

  • Line reactors
  • dv/dt output reactors
  • Sine-wave filters
  • SineFormer sine-wave EMC output filters for frequency converters supersede shielded motor cables
  • Active front end chokes, DC chokes and dv/dt filters upon request

High-voltage common-mode

  • High DC voltage capability
  • High current handling capability
  • Suppression of asymmetrical
    interferences coupled in on lines. The high-frequency portions of the symmetrical data signal are decreased so far that EMC problems can be significantly reduced
  • Customized designs
  • UL 1446 Class 155 (F) Insulation
    system

High-current common-mode

  • Wide current range up to 62 A
  • High current-handling capability
  • One- and three-phase design
    available
  • Suppression of asymmetrical
    interferences coupled in on lines. The high-frequency portions of the symmetrical data signal are decreased so far that EMC problems can be significantly reduced
  • Customized designs
  • UL 1446 Class 155 (F) Insulation system applicable

Standard common-mode chokes

  • Suppression of asymmetrical interference coupled in on lines. The high-frequency portions of the symmetrical data signal are decreased so far that EMC problems can be significantly reduced
  • Wide range of different core shapes and sizes available, with specific properties
  • High current-handling capability
  • High temperature stability
  • Standard and customized designs
  • UL and VDE certified



Converter chokes

  • Line reactors (also for regenerative drives front-end converters)
  • dv/dt chokes
  • DC chokes
Product search

Rated current (A) Rated voltage (V AC) Type PDF
4 - 900 520 B86305L file_pdf_box
8 - 1500 520 B86301U file_pdf_box
14 - 418 520 B86306A file_pdf_box

Output filters Sine-wave EMC output filters (SineFormer)

  • dv/dt filters also for regenerative drives front-end converters)
  • Sine-wave output filters
  • Low-cost sine-wave output filters
  • Sine-wave EMC output filters (SineFormer)
    520 V AC (R127 series)
    760 V AC (R290 series)

Product search

Rated current (A) Rated voltage (V AC) Type PDF
4 - 320 520, 690 B84143V*R227 file_pdf_box
4 - 390 300/520 B84143V*R_S229 file_pdf_box
6 - 320 520, 600 B84143V*R127 file_pdf_box
10 - 207 400/690 B84143V*R_S230 file_pdf_box
--- --- B84143U*****000 assignment