TDK TDK Electronics · TDK Europe

Film capacitors (medium power)

  • Long-term stability and reliability
  • High peak and RMS current capability
  • Overvoltage capability (self-healing)
  • DC and AC voltage operation
  • Very low ESR/ESL
  • UL94V-0 epoxy and plastic resin sealing for boxed types

MKP AC filtering

  • Operating temperature up to +105 °C
  • Output AC filtering
  • Optimized AC voltage performance with small dimensions
  • High ripple current/ frequency capability
  • +60 °C/95% RH/Vrac/1000 h

Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
500 - 800 250 - 400 1 - 70 B32754, B32756, B32758 file_pdf_box