TDK TDK Electronics · TDK Europe

Aluminum electrolytic capacitors

  • High ripple current capability
  • Operating temperature up to +125 °C
  • Very low ESR and ESL
  • Long operational useful life (up to > 20 years)
  • Optimized thermal concept
  • Special design for base cooling
  • Self-extinguishing electrolyte upon request
  • Compact can size

Screw terminals

  • High ripple current capability
  • Long operational useful life
    (up to > 20 years)
  • Compact can size
  • Special design for base cooling
  • Self-extinguishing electrolyte upon request

Product search

Rated voltage (V DC) Rated capacitance (µF) Rated useful life (h) Upper operating temperature (°C) Type PDF
16 - 100 10000 - 680000 >12000 85 B41456, B41458 file_pdf_box
200 - 500 820 - 33000 >12000, >15000 85 B43713, B43733 file_pdf_box
350 - 500 820 - 22000 >6000 105 B43742, B43762 file_pdf_box
350 - 500 1000 - 18000 >6000 105 B43743, B43763 file_pdf_box
350 - 450 1200 - 12000 >5000 85 B43701, B43721 file_pdf_box
350 - 500 1000 - 22000 >12000 85 B43703, B43723 file_pdf_box
350 - 550 820 - 22000 >8000, >12000 85 B43704, B43724 file_pdf_box
350 - 450 1000 - 18000 >12000 85 B43705, B43725 file_pdf_box
350 - 450 1000 - 18000 >10000 85 B43712, B43732 file_pdf_box
400, 450 1800 - 18000 >12000 85 B43707, B43727 file_pdf_box
550, 600 680 - 10000 >6000 85 B43700, B43720 file_pdf_box

4/5-pin snap-in terminals & solder pins

  • High ripple current capability
  • Long operational useful life (up to > 20 years)
  • Compact can size

Product search

Rated voltage (V DC) Rated capacitance (µF) Rated useful life (h) Upper operating temperature (°C) Type PDF
350 - 450 270 - 2700 >10000 85 B43513, B43523 file_pdf_box
385 - 500 220 - 3300 >5000 85 B43512, B43522 file_pdf_box
400 - 450 270 - 1800 >3000 105 B43516, B43526 file_pdf_box

Snap-in

  • High ripple current capability
  • Long operational useful life
    (up to > 20 years)
  • Compact can size

Product search

Rated voltage (V DC) Rated capacitance (µF) Rated useful life (h) Upper operating temperature (°C) Type PDF
10 - 100 1200 - 68000 >2000 85 B41231 file_pdf_box
10 - 100 820 - 56000 >2000 105 B41252 file_pdf_box
200 - 450 56 - 2700 >3000 105 B43509 file_pdf_box
200 - 600 47 - 2200 >5000, >8000 85 B43541 file_pdf_box
200 - 550 47 - 2700 >3000 105 B43544 file_pdf_box
200 - 500 56 - 2200 >8000 105 B43547 file_pdf_box
200 - 450 56 - 2200 >8000 85 B43624 file_pdf_box
200 - 450 100 - 3300 >2000 85 B43630 file_pdf_box
200 - 450 82 - 2700 >8000 85 B43634 file_pdf_box
200 - 450 82 - 3300 >2000 105 B43640 file_pdf_box
200 - 500 82 - 3300 >3000 105 B43642 file_pdf_box
200 - 450 100 - 3300 >3000 105 B43643 file_pdf_box
200 - 500 47 - 2700 >5000 105 B43644 file_pdf_box
400 - 500 68 - 820 >5000 105 B43545 file_pdf_box
400 - 450 120 - 1200 >2000 105 B43641 file_pdf_box