Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Aluminum electrolytic capacitors

  • High ripple current capability
  • Operating temperature up to +125 °C
  • Very low ESR and ESL
  • Long operational useful life (up to > 20 years)
  • Optimized thermal concept
  • Special design for base cooling
  • Self-extinguishing electrolyte upon request
  • Compact can size

Screw terminals

  • High ripple current capability
  • Long operational useful life
    (up to > 20 years)
  • Compact can size
  • Special design for base cooling
  • Self-extinguishing electrolyte upon request

Product search

Rated voltage (V DC) Rated capacitance (µF) Rated useful life (h) Upper category temperature (°C) Type PDF
16 - 100 10000 - 680000 >12000 85 B41456, B41458 file_pdf_box
200 - 500 820 - 33000 >12000, >15000 85 B43713, B43733 file_pdf_box
350 - 500 820 - 22000 >5000 105 B43742, B43762 file_pdf_box
350 - 500 1000 - 18000 >6000 105 B43743, B43763 file_pdf_box
350 - 450 1200 - 12000 >5000 85 B43701, B43721 file_pdf_box
350 - 500 1000 - 22000 >12000 85 B43703, B43723 file_pdf_box
350 - 550 820 - 22000 >8000, >12000 85 B43704, B43724 file_pdf_box
350 - 450 1000 - 18000 >12000 85 B43705, B43725 file_pdf_box
350 - 450 1000 - 18000 >10000 85 B43712, B43732 file_pdf_box
550, 600 680 - 10000 >6000 85 B43700, B43720 file_pdf_box

4/5-pin snap-in terminals & solder pins

  • High ripple current capability
  • Long operational useful life (up to > 20 years)
  • Compact can size

Product search

Rated voltage (V DC) Rated capacitance (µF) Rated useful life (h) Upper category temperature (°C) Type PDF
350 - 450 270 - 2700 >10000 85 B43513, B43523 file_pdf_box
385 - 500 220 - 3300 >5000 85 B43512, B43522 file_pdf_box
400 - 450 270 - 1800 >3000 105 B43516, B43526 file_pdf_box

Snap-in

  • High ripple current capability
  • Long operational useful life
    (up to > 20 years)
  • Compact can size

Product search

Rated voltage (V DC) Rated capacitance (µF) Rated useful life (h) Upper category temperature (°C) Type PDF
10 - 100 1200 - 68000 >2000 85 B41231 file_pdf_box
10 - 100 820 - 56000 >2000 105 B41252 file_pdf_box
10 - 100 560 - 33000 >5000 105 B41505 file_pdf_box
200 - 450 56 - 2700 >3000 105 B43509 file_pdf_box
200 - 600 47 - 2200 >5000, >8000 85 B43541 file_pdf_box
200 - 550 47 - 2700 >3000 105 B43544 file_pdf_box
200 - 500 56 - 2200 >8000 105 B43547 file_pdf_box
200 - 450 56 - 2200 >8000 85 B43624 file_pdf_box
200 - 450 100 - 3300 >2000 85 B43630 file_pdf_box
200 - 450 82 - 2700 >8000 85 B43634 file_pdf_box
200 - 450 82 - 3300 >2000 105 B43640 file_pdf_box
200 - 450 82 - 3300 >3000 105 B43642 file_pdf_box
200 - 450 100 - 3300 >3000 105 B43643 file_pdf_box
200 - 500 47 - 2700 >5000 105 B43644 file_pdf_box
400 - 500 68 - 820 >5000 105 B43545 file_pdf_box
400 - 450 120 - 1200 >2000 105 B43641 file_pdf_box