High-voltage common-mode - High DC voltage capability
- High current handling capability
- Suppression of asymmetrical
interferences coupled in on lines. The high-frequency portions of the symmetrical data signal are decreased so far that EMC problems can be significantly reduced - Customized designs
- UL 1446 Class 155 (F) Insulation
system
| High-current common-mode - Wide current range up to 62 A
- High current-handling capability
- One- and three-phase design
available - Suppression of asymmetrical
interferences coupled in on lines. The high-frequency portions of the symmetrical data signal are decreased so far that EMC problems can be significantly reduced - Customized designs
- UL 1446 Class 155 (F) Insulation system applicable
|