Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Thermistors PTC

  • For overcurrent protection, limit temperature protection and heating
  • Exponential rise of resistance after specified reference temperature by several decades
  • Very high mechanical strength
  • Customer-specific solutions upon request

Limit temperature sensor, chip

  • Superior series
  • Lead free tinned terminations
  • Suitable for wave and reflow soldering
  • Sensing temperature:
    +70 ... +130 °C in steps of 10 °C
    +75 ... +145 °C in steps of 10 °C
  • Case sizes: 0402, 0603, 0805

Product search

Rated resistance (Ohm) Max. operating voltage (V) Type PDF
470,  680 32 A421, A641, A721 file_pdf_box

Inrush current limiters, leaded disks

  • Inrush current limiters are not damaged when directly connected to Vmax even without additional current limitation
  • Operating cycles: 100000
Product search

Rated resistance (Ohm) Max. operating voltage (V) Type PDF
120 - 80 260 - 550 C1412_ICL - C773_OC file_pdf_box

Inrush current limiters, phenolic resin and PBT plastic case

  • Inrush current limiters are not damaged when directly connected to Vmax even without additional current limitation
  • Operating cycles: 100000
Product search

Rated resistance (Ohm) Max. operating voltage (V) Type PDF
100,  22,  33,  56 280 - 560 J105 - J219 file_pdf_box
100 800 B59109 assignment
22 360 B59105 assignment
56 620 B59107 assignment