Film capacitors (medium power)
- Long-term stability and reliability
- High peak and RMS current capability
- Overvoltage capability (self-healing)
- DC and AC voltage operation
- Very low ESR/ESL
- UL94V-0 epoxy and plastic resin sealing for boxed types
MKP DC link
- High-density series, compact
- Operating temperature up to +105 °C
- Useful life 100000 h at 1.0 • VR, +70 °C
- High vibration resistance due to 4-pin terminals
- 2, 4 and 12-pin versions
- Lead spacing 27.5 … 52.5 mm
Product search
|
PDF
|
|
450 - 1600
|
---
|
0.33 - 120
|
B32774H, B32776H, B32778H
|
file_pdf_box |
|
450 - 1600
|
---
|
0.33 - 120
|
B32774M, B32776M, B32778M
|
file_pdf_box |
|
450 - 1300
|
---
|
1.5 - 480
|
B32774, B32776, B32778
|
file_pdf_box |
|
500 - 1200
|
---
|
1.5 - 170
|
B32774X, B32776YZ, B32778Z
|
file_pdf_box |
|
630 - 840
|
---
|
1 - 50
|
B32774P, B32776P, B32778P
|
file_pdf_box |
MKP DC link High power
- High power: higher RMS current capability than B3277x
- Operating temperature up to +105 °C
- Useful life 200000 h at 1.0 • VR, +85 °C
- High vibration resistance due to 4-pin terminals
- 2 and 4-pin versions
- Lead spacing 27.5 … 52.5 mm
Product search
|
PDF
|
|
300 - 875
|
---
|
0.47 - 270
|
B32674, B32676, B32678
|
file_pdf_box |
|
450 - 630
|
220 - 310
|
1 - 22
|
B32674Z, B32676Z
|
file_pdf_box |
MKP DC link high temperature
- Operating temperature up to +125 °C
- +40 °C / 93% RH / VR / 1000 h
- +60 °C / 95% RH / VR / 500 h
- AEC‐Q200
Product search
|
PDF
|
|
630 - 840
|
---
|
1 - 50
|
B32774P, B32776P, B32778P
|
file_pdf_box |
MKP DC link high density THB
- High density, compact for severe ambient conditions
- Operating temperature up to +105 °C
- +60 °C / 95% RH / VR / 1000 h
- AEC‐Q200
Product search
|
PDF
|
|
450 - 1600
|
---
|
0.33 - 120
|
B32774H, B32776H, B32778H
|
file_pdf_box |
More products for DC link