TDK Electronics · TDK Europe

Film capacitors (medium power)

  • Long-term stability and reliability
  • High peak and RMS current capability
  • Overvoltage capability (self-healing)
  • DC and AC voltage operation
  • Very low ESR/ESL
  • UL94V-0 epoxy and plastic resin sealing for boxed types

X2 humidity, industrial

  • +85 °C/85% RH/1000 h/240 V AC
  • +60 °C/95% RH/1000 h/240 V AC
  • For severe ambient conditions
  • Between the lines and series application
  • X2 safety class per UL/IEC
  • High stability on capacitance

Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
--- 305 0.1 - 15 B32922H, B32922J, B32926H, B32926J

X2

  • X2 class for interference suppression and EMC
  • Approved acc. to international standards
  • Across the line connection
  • Lead spacing 10 … 52.5 mm
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
--- 305 0.01 - 30 B32921 - B32928

X1

  • X1 class for interference suppression and EMC
  • Approved acc. to international standards
  • Across the line connection
  • Lead spacing 10 … 52.5 mm

Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
--- 330 0.01 - 6.8 B32911*3, B32912*3, B32913*3, B32914*3, B32916*3
--- 530 0.0068 - 5.6 B32912*5, B32913*5, B32914*5, B32916*5

Y2

  • Y2 class for interference supression and EMC
  • Approved acc. to international standards
  • Line to ground connection
  • Lead spacing 10 … 37.5 mm
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
--- 300 0.001 - 1 B32021, B32022, B32023, B32024, B32026
--- 300 0.001 - 1 B32021H-J, B32022H-J, B32023H-J, B32024H-J, B32026H-J

Y1

  • Y1 class for interference supression and EMC
  • Approved acc. to international standards
  • Line to ground connection
  • Lead spacing 15 … 22.5 mm

Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
--- 500 0.001 - 0.01 B81123