Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Film capacitors (medium power)

  • Long-term stability and reliability
  • High peak and RMS current capability
  • Overvoltage capability (self-healing)
  • DC and AC voltage operation
  • Very low ESR/ESL
  • UL94V-0 epoxy and plastic resin sealing for boxed types

X2 humidity, industrial

  • +85 °C/85% RH/1000 h/240 V AC
  • +60 °C/95% RH/1000 h/240 V AC
  • For severe ambient conditions
  • Between the lines and series application
  • X2 safety class per UL/IEC
  • High stability on capacitance

Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
--- 305 0.1 - 15 B32922H, B32922J, B32926H, B32926J file_pdf_box

X2

  • X2 class for interference suppression and EMC
  • Approved acc. to international standards
  • Across the line connection
  • Lead spacing 10 … 52.5 mm
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
--- 305 0.01 - 30 B32921 - B32928 file_pdf_box

X1

  • X1 class for interference suppression and EMC
  • Approved acc. to international standards
  • Across the line connection
  • Lead spacing 10 … 52.5 mm

Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
--- 330 0.01 - 6.8 B32911*3, B32912*3, B32913*3, B32914*3, B32916*3 file_pdf_box
--- 530 0.0068 - 5.6 B32912*5, B32913*5, B32914*5, B32916*5 file_pdf_box

Y2

  • Y2 class for interference supression and EMC
  • Approved acc. to international standards
  • Line to ground connection
  • Lead spacing 10 … 37.5 mm
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
--- 300 0.001 - 1 B32021, B32022, B32023, B32024, B32026 file_pdf_box

Y1

  • Y1 class for interference supression and EMC
  • Approved acc. to international standards
  • Line to ground connection
  • Lead spacing 15 … 22.5 mm

Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
--- 500 0.001 - 0.01 B81123 file_pdf_box