TDK Electronics · TDK Europe

Aluminum electrolytic capacitors

  • High ripple current capability
  • Operating temperature up to +125 °C
  • Very low ESR and ESL
  • Long operational useful life (up to > 20 years)
  • Optimized thermal concept
  • Special design for base cooling
  • Self-extinguishing electrolyte upon request
  • Compact can size

Snap-in

  • High ripple current capability
  • Long operational useful life
    (up to > 20 years)
  • Compact can size

Product search

Rated voltage (V DC) Rated capacitance (µF) Rated useful life (h) Upper operating temperature (°C) Type PDF
10 - 100 820 - 56000 >2000 105 B41252
10 - 100 1200 - 68000 >2000 85 B41231
200 - 550 47 - 2700 >3000 105 B43544
200 - 600 47 - 2200 >5000, >8000 85 B43541
200 - 500 47 - 2700 >5000 105 B43644
200 - 450 56 - 2700 >3000 105 B43509
200 - 450 56 - 2200 >8000 85 B43624
200 - 500 56 - 2200 >8000 105 B43547
200 - 450 82 - 3300 >2000 105 B43640
200 - 500 82 - 3300 >3000 105 B43642
200 - 450 82 - 2700 >8000 85 B43634
200 - 450 100 - 3300 >2000 85 B43630
200 - 450 100 - 3300 >3000 105 B43643
400 - 500 68 - 820 >5000 105 B43545
400 - 450 120 - 1200 >2000 105 B43641