Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Aluminum electrolytic capacitors

  • High ripple current capability
  • Operating temperature up to +125 °C
  • Very low ESR and ESL
  • Long operational useful life (up to > 20 years)
  • Optimized thermal concept
  • Special design for base cooling
  • Self-extinguishing electrolyte upon request
  • Compact can size

Snap-in

  • High ripple current capability
  • Long operational useful life
    (up to > 20 years)
  • Compact can size

Product search

Rated voltage (V DC) Rated capacitance (µF) Rated useful life (h) Upper operating temperature (°C) Type PDF
10 - 100 1200 - 68000 >2000 85 B41231 file_pdf_box
10 - 100 820 - 56000 >2000 105 B41252 file_pdf_box
10 - 100 560 - 33000 >5000 105 B41505 file_pdf_box
200 - 450 56 - 2700 >3000 105 B43509 file_pdf_box
200 - 600 47 - 2200 >5000, >8000 85 B43541 file_pdf_box
200 - 550 47 - 2700 >3000 105 B43544 file_pdf_box
200 - 500 56 - 2200 >8000 105 B43547 file_pdf_box
200 - 450 56 - 2200 >8000 85 B43624 file_pdf_box
200 - 450 100 - 3300 >2000 85 B43630 file_pdf_box
200 - 450 82 - 2700 >8000 85 B43634 file_pdf_box
200 - 450 82 - 3300 >2000 105 B43640 file_pdf_box
200 - 450 82 - 3300 >3000 105 B43642 file_pdf_box
200 - 450 100 - 3300 >3000 105 B43643 file_pdf_box
200 - 500 47 - 2700 >5000 105 B43644 file_pdf_box
400 - 500 68 - 820 >5000 105 B43545 file_pdf_box
400 - 450 120 - 1200 >2000 105 B43641 file_pdf_box