TDK TDK Electronics · TDK Europe

Inductors

SIMID, power inductors

  • High current-handling capability
  • Wide temperature range from –55 °C to +150 °C
  • Energy storage in DC/DC converters
  • Suppression of electromagnetic interferences
  • Suitable for lead-free soldering profiles acc. to JEDEC J-STD 020D

High-current chokes

  • Suppression of electromagnetic interferences
  • Energy storage in DC/DC converters
  • High current-handling capability
  • High temperature stability

Storage chokes / Reactors

  • Conversion and output-filtering for switch-mode power supply
    circuits and low power inverters
  • Designed to customer's requirements

Power inductors

  • Shielded and unshielded versions
  • High current handling capability
  • Low DC resistance

Product search

Inductance (mH) Rated current (A) Type PDF
0.82 - 1000 --- B82477R4 file_pdf_box
0.82 - 1000 --- B82464P4 file_pdf_box
0.82 - 68 0.22 - 3.25 B82462G2 file_pdf_box
0.82 - 1000 --- B82477P4 file_pdf_box
0.82 - 1000 --- B82464G4 file_pdf_box
0.82 - 1000 --- B82462G4 file_pdf_box
1 - 68 0.17 - 3 B82462A2 file_pdf_box
1 - 1000 --- B82477P2 file_pdf_box
1 - 1000 --- B82472P6 file_pdf_box
1 - 1000 --- B82477G4 file_pdf_box
1 - 1000 --- B82462A4 file_pdf_box
1 - 1000 --- B82476A1 file_pdf_box
1 - 1000 --- B82479A1 file_pdf_box
1 - 1000 --- B82464A4 file_pdf_box
1 - 1000 --- B82472G4 file_pdf_box
1 - 1000 --- B82477G2 file_pdf_box
1 - 1000 --- B82472G6 file_pdf_box
1 - 1000 --- B82476B1 file_pdf_box
2 - 100 --- B82477D4 file_pdf_box
2 - 100 --- B82477D4*M900 file_pdf_box
3.9 - 47 --- B82477D6 file_pdf_box
10 - 680 --- B82475M1 file_pdf_box
10 - 470 --- B82473M1 file_pdf_box
10 - 1000 --- B82479G1 file_pdf_box
10 - 220 --- B82471A1 file_pdf_box
10 - 680 --- B82475A1 file_pdf_box
10 - 470 --- B82473A1 file_pdf_box
47 --- B82477G4 file_pdf_box

High current chokes, helically wound

  • Highly rated current
  • Very low DC resistance
  • Very low profile and smallest possible footprint
  • Suitable for pick and place processes
  • Isat: up to 71 A

Product search

Inductance (mH) Rated current (A) Type PDF
0.44 - 20 --- B82559*A025 file_pdf_box
0.5 - 3.9 --- B82559*A013 file_pdf_box
1 - 35 --- B82559*A020 file_pdf_box
1 - 30 --- B82559*A019 file_pdf_box
1 - 30 --- B82559*A016 file_pdf_box
--- --- Kit file_pdf_box
--- --- Kit file_pdf_box
--- --- Kit file_pdf_box
--- --- Kit file_pdf_box
--- --- Kit file_pdf_box

Storage chokes / Reactors

  • Specific inductance over current and losses behaviour
  • Frequency: up to 75 kHz
Product search

Inductance (mH) Rated current (A) Type PDF
0.0021 30 B82622S file_pdf_box
0.033 - 1.2 0.3 - 3 B82623G file_pdf_box
0.25 - 5 1 - 5 B82625B file_pdf_box
0.5 - 3 0.8 - 2.7 B82614R file_pdf_box
0.7 - 20 1 - 6 B82615B file_pdf_box
4.7 0.7 B82791K file_pdf_box