- For overcurrent protection, limit temperature protection and heating
- Exponential rise of resistance after specified reference temperature by several decades
- Very high mechanical strength
- Customer-specific solutions upon request
Limit temperature sensor, chip
- Superior series
- Lead free tinned terminations
- Suitable for wave and reflow soldering
- Sensing temperature:
+70 ... +130 °C in steps of 10 °C
+75 ... +145 °C in steps of 10 °C - Case sizes: 0402, 0603, 0805
Product search
Overcurrent protection, chip
- Lead-free tinned termination
- Short response time
- Rated current: 12 … 90 mA
- Case sizes: 0402, 0603, 1210
Product search
Overcurrent protection, leaded
- Broad product range
- UL approval
- Various rated resistance versions available
- Rated current: 12 … 1800 mA
Product search
Inrush current limiters, leaded disks
- Inrush current limiters are not damaged when directly connected to Vmax even without additional current limitation
- Operating cycles: 100000
Product search
Inrush current limiters, phenolic resin and PBT plastic case
- Inrush current limiters are not damaged when directly connected to Vmax even without additional current limitation
- Operating cycles: 100000
Product search
|
PDF
|
|
100,
22,
33,
56,
56.0
|
280 - 560
|
J105 - J219
|
file_pdf_box |
More products for Power supply