Film capacitors (medium power)
- Long-term stability and reliability
- High peak and RMS current capability
- Overvoltage capability (self-healing)
- DC and AC voltage operation
- Very low ESR/ESL
- UL94V-0 epoxy and plastic resin sealing for boxed types
MKP DC link
- High-density series, compact
- Operating temperature up to +105 °C
- Useful life 100000 h at 1.0 • VR, +70 °C
- High vibration resistance due to 4-pin terminals
- 2, 4 and 12-pin versions
- Lead spacing 27.5 … 52.5 mm
Product search
|
PDF
|
|
450 - 1600
|
---
|
0.33 - 120
|
B32774H, B32776H, B32778H
|
file_pdf_box |
|
450 - 1600
|
---
|
0.33 - 120
|
B32774M, B32776M, B32778M
|
file_pdf_box |
|
450 - 1300
|
---
|
1.5 - 480
|
B32774, B32776, B32778
|
file_pdf_box |
|
500 - 1200
|
---
|
1.5 - 170
|
B32774X, B32776YZ, B32778Z
|
file_pdf_box |
|
630 - 840
|
---
|
1 - 50
|
B32774P, B32776P, B32778P
|
file_pdf_box |
MKP DC link High power
- High power: higher RMS current capability than B3277x
- Operating temperature up to +105 °C
- Useful life 200000 h at 1.0 • VR, +85 °C
- High vibration resistance due to 4-pin terminals
- 2 and 4-pin versions
- Lead spacing 27.5 … 52.5 mm
Product search
|
PDF
|
|
300 - 875
|
---
|
0.47 - 270
|
B32674, B32676, B32678
|
file_pdf_box |
|
450 - 630
|
220 - 310
|
1 - 22
|
B32674Z, B32676Z
|
file_pdf_box |
MKP DC link high temperature
- Operating temperature up to +125 °C
- +40 °C / 93% RH / VR / 1000 h
- +60 °C / 95% RH / VR / 500 h
- AEC‐Q200
Product search
|
PDF
|
|
630 - 840
|
---
|
1 - 50
|
B32774P, B32776P, B32778P
|
file_pdf_box |
MKP DC link high density THB
- High density, compact for severe ambient conditions
- Operating temperature up to +105 °C
- +60 °C / 95% RH / VR / 1000 h
- AEC‐Q200
Product search
|
PDF
|
|
450 - 1600
|
---
|
0.33 - 120
|
B32774H, B32776H, B32778H
|
file_pdf_box |
MKP general purpose
- For snubber, resonant or switching
- Operating temperature up to +110 °C
- Lead spacing 10 … 52.5 mm
- Possibility of AC and/or DC operation
- High dv/dt and RMS current capability
Product search
|
PDF
|
|
250 - 2000
|
160 - 1000
|
0.001 - 40
|
B32652, B32653, B32654, B32656, B32658
|
file_pdf_box |
|
250 - 2000
|
160 - 900
|
0.001 - 1
|
B32671L, B32672L
|
file_pdf_box |
X2 humidity, industrial
- +85 °C/85% RH/1000 h/240 V AC
- +60 °C/95% RH/1000 h/240 V AC
- For severe ambient conditions
- Between the lines and series application
- X2 safety class per UL/IEC
- High stability on capacitance
Product search
|
PDF
|
|
---
|
305
|
0.1 - 15
|
B32922H, B32922J, B32926H, B32926J
|
file_pdf_box |
X2
- X2 class for interference suppression and EMC
- Approved acc. to international standards
- Across the line connection
- Lead spacing 10 … 52.5 mm
Product search
X1
- X1 class for interference suppression and EMC
- Approved acc. to international standards
- Across the line connection
- Lead spacing 10 … 52.5 mm
Product search
|
PDF
|
|
---
|
330
|
0.01 - 6.8
|
B32911*3, B32912*3, B32913*3, B32914*3, B32916*3
|
file_pdf_box |
|
---
|
530
|
0.0068 - 5.6
|
B32912*5, B32913*5, B32914*5, B32916*5
|
file_pdf_box |
Y2
- Y2 class for interference supression and EMC
- Approved acc. to international standards
- Line to ground connection
- Lead spacing 10 … 37.5 mm
Product search
|
PDF
|
|
---
|
300
|
0.001 - 1
|
B32021, B32022, B32023, B32024, B32026
|
file_pdf_box |
MKP PFC
- Operating temperature up to +125 °C
- Super miniaturized
- Designed for PFC stage
Product search
|
PDF
|
|
450 - 630
|
160,
200
|
0.068 - 2.2
|
B32671P, B32672P, B32673P
|
file_pdf_box |
MKP PFC High current
|
PDF
|
|
450 - 630
|
220 - 310
|
0.01 - 22
|
B32671Z, B32672Z, B32673Z, B32674Z, B32676Z
|
file_pdf_box |
MMKP
- Operating temperature up to +110 °C
- Double sided metallized for snubbering, resonator or switching
- High dv/dt and IRMS
Product search
|
PDF
|
|
400 - 2000
|
250 - 500
|
0.0022 - 0.56
|
B32641B, B32642B, B32643B
|
file_pdf_box |
More products for Power supply