Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Thermistors PTC

  • For overcurrent protection, limit temperature protection and heating
  • Exponential rise of resistance after specified reference temperature by several decades
  • Very high mechanical strength
  • Customer-specific solutions upon request

Limit temperature sensor, chip

  • Superior series
  • Lead free tinned terminations
  • Suitable for wave and reflow soldering
  • Sensing temperature:
    +70 ... +130 °C in steps of 10 °C
    +75 ... +145 °C in steps of 10 °C
  • Case sizes: 0402, 0603, 0805

Product search

Rated resistance (Ohm) Max. operating voltage (V) Type PDF
470,  680 32 A421, A641, A721 file_pdf_box

Overcurrent protection, chip

  • Lead-free tinned termination
  • Short response time
  • Rated current: 12 … 90 mA
  • Case sizes: 0402, 0603, 1210
Product search

Rated resistance (Ohm) Max. operating voltage (V) Type PDF
125 - 55 30 - 400 A407 - A907 file_pdf_box

Overcurrent protection, chip

  • Molded epoxy encapsulation, lead-free tinned solder terminals
  • Suitable for wave and reflow soldering
  • Rated current: 40 … 310 mA
  • Case sizes: 3225, 4032
Product search

Rated resistance (Ohm) Max. operating voltage (V) Type PDF
13,  3.1,  4.6 30 P1101, P1201, P1301 file_pdf_box
16,  25,  55 80 P1115, P1215, P1315 file_pdf_box

Overcurrent protection, leaded

  • Broad product range
  • UL approval
  • Various rated resistance versions available
  • Rated current: 12 … 1800 mA
Product search

Rated resistance (Ohm) Max. operating voltage (V) Type PDF
0.3 - 4.6 30 C935 - C995 file_pdf_box
0.45 - 4.6 20 C945 - C995 file_pdf_box
1.2 - 9.4 80 C910 - C990 file_pdf_box
10 - 70 160 C830 - C890 file_pdf_box
10 - 9 265 C810 - C890 file_pdf_box
1100 - 80 260 - 1000 B750_OC - C774_OC file_pdf_box
1200,  1500,  600 420, 550 C884, C885, C886 file_pdf_box