TDK Electronics · TDK Europe

Ferrites

  • Wide range of ferrite materials, core shapes and accessories
  • Customized shapes

E cores

  • Wide range of core shapes, sizes and accessories
  • Cost optimized

Product search

Core shape Material (Core) AL value (nH) PDF
E 5 N87 270
E 6.3 N87 380
E 8.8 N87 550
E 10/5.5/5 N87 800
E 12.7/6/6 N87 1400
E 13/6.5/3.7 N87 850
E 13/6/6.15 N87,  N97 900, 950
E 13/7/4 N87 64 - 850
E 16/6/5 N87,  N97 1200, 1250
E 16/7/5 N87 1000
E 16/8/5 N87 69 - 1000
E 16/8/8 N87 1900
E 19/8/5 N87 1150
E 20/9/6 N87,  N97 1400, 1500
E 20/10/6 N87,  N97 60 - 1500
E 20/10/11 N87,  N95,  N97 2500, 3000
E 22/15/6 N87 1200
E 25.4/10/7 N87 1670
E 25/13/7 N87,  N97 91 - 1950
E 28/10/11 N87 3200
E 30/15/7 N87 90 - 1900
E 32/16/9 N87,  N97 145 - 2400
E 32/16/11 N87,  N97 2900, 3000
E 34/14/9 N87 2450
E 36/18/11 N87 3100
E 40/16/12 N87 4150
E 42/21/15 N87,  N95,  N97 201 - 5100
E 42/21/20 N87,  N95,  N97 259 - 6700
E 47/20/16 N87 5600
E 55/28/21 N87,  N97 292 - 6700
E 55/28/25 N87,  N97 7300, 7700
E 56/24/19 N87 6900
E 65/32/27 N87,  N95,  N97 230 - 11000
E 70/33/32 N87,  N95,  N97 200 - 13000
E 80/38/20 N87,  N97 1440 - 4700
E 100/60/28 N87,  N95,  N97 6500 - 8500

EFD cores

  • Wide range of core shapes, sizes and accessories
  • Cost optimized
Product search

Core shape Material (Core) AL value (nH) PDF
EFD 15/8/5 N87,  N97 50 - 820
EFD 25/13/9 N87,  N97 160 - 2100
EFD 30/15/9 N87,  N97 160 - 2150

ETD cores

  • Wide range of core shapes, sizes and accessories
  • Cost optimized
Product search

Core shape Material (Core) AL value (nH) PDF
ETD 29/16/10 N87,  N97 2.2 - 621
ETD 34/17/11 N87,  N95,  N97 2.6 - 790
ETD 39/20/13 N87,  N97 1.062 - 639
ETD 44/22/15 N87,  N95,  N97 3.5 - 862
ETD 49/25/16 N87,  N97 1.035 - 525
ETD 54/28/19 N87,  N97 1.377 - 670
ETD 59/31/22 N87,  N97 1.588 - 508

U cores

  • Large volume cores
  • Accessories for PM cores available
Product search

Core shape Material (Core) AL value (nH) PDF
U 26/22/16 N87 2800
U 30/26/26 N87 4800
U 93/76/16 N87,  N95 3100, 4100
U 93/76/20 N87 3900
U 93/76/30 N87,  N97 5700
U 101/76/30 N87,  N97 5700, 5900
U 126/91/20 N87 3000
U 141/78/30 N87,  N97 8400, 8900
URR 59/36/17 N87 2700

PM cores

  • Large volume cores
  • Accessories for PM cores available

Product search

Core shape Material (Core) AL value (nH) PDF
PM 50/39 N87,  N97 7400
PM 62/49 N87 9200
PM 74/59 N87 10000
PM 87/70 N87 12000
PM 114/93 N87 16000

Ring cores for chokes

  • Epoxy coated
Product search

Core shape Material (Core) AL value (nH) PDF
R 9.53 x 4.75 x 3.17 N30,  T35,  T38,  T46 1900 - 6400
R 10.0 x 6.00 x 4.00 N30,  T35,  T37,  T38,  T46 1760 - 6000
R 10.0 x 6.00 x 7.00 N30,  T38,  T46 3070 - 10400
R 12.5 x 7.50 x 5.00 N30,  T35,  T37,  T38 2200 - 5110
R 12.7 x 7.90 x 6.35 N30,  T35,  T37,  T38 2600 - 6030
R 13.3 x 8.30 x 5.00 N30,  T35,  T37,  T38 2030 - 4700
R 14.0 x 9.00 x 5.00 N30,  T35,  T37,  T38 1900 - 4420
R 15.0 x 10.4 x 5.30 N30,  T35,  T37,  T38 1670 - 3880
R 15.8 x 8.90 x 4.70 N30,  T35,  T37,  T38 2320 - 5400
R 16.0 x 9.60 x 6.30 N30,  T35,  T37,  T38 2770 - 6440
R 17.0 x 10.7 x 6.80 N30,  T35,  T37,  T38 2710 - 6280
R 18.4 x 5.90 x 5.90 N30,  T35,  T37,  T38 5770 - 13400
R 20.0 x 10.0 x 7.00 N30,  T35,  T37,  T38 4160 - 9740
R 20.0 x 10.0 x 10.00 N30,  T35,  T37,  T38 5560 - 12940
R 20.0 x 10.0 x 15.00 N30,  T35,  T37,  T38 8550 - 19880
R 22.1 x 13.7 x 6.35 N30,  T35,  T37,  T38 2610 - 6070
R 22.1 x 13.7 x 7.90 N30,  T35,  T37,  T38 3250 - 7570
R 22.1 x 13.7 x 12.5 N30,  T35,  T37,  T38 5140 - 12000
R 22.6 x 14.7 x 9.20 N30,  T35,  T37,  T38 3420 - 7900
R 25.3 x 14.8 x 10.0 N30,  T35,  T37,  T38 4620 - 10700
R 25.3 x 14.8 x 15.0 N30,  T37,  T38 6930 - 16100
R 25.3 x 14.8 x 20.0 N30,  T35,  T37,  T38 9160 - 21300
R 29.5 x 19.0 x 14.9 N30,  T37,  T38 5630 - 13100
R 30.5 x 20.0 x 12.5 N30,  T37,  T38 4540 - 10600
R 34.0 x 20.5 x 10.0 N30,  T37,  T38 4360 - 10100
R 34.0 x 20.5 x 12.5 N30,  T37,  T38 5460 - 12700
R 36.0 x 23.0 x 15.0 N30,  T37,  T38 5750 - 13500
R 38.1 x 19.05 x 12.7 N30,  T37,  T38 7570 - 17600
R 40.0 x 24.0 x 16.0 N30,  T35,  T37,  T38 7000 - 16300
R 41.8 x 26.2 x 12.5 N30,  T37,  T38 5000 - 11600
R 50.0 x 30.0 x 20.0 N30,  T37,  T38 8700 - 17400
R 58.3 x 32.0 x 18.0 N30,  T37,  T38 9300 - 17200
R 58.3 x 40.8 x 17.6 N30,  T37 5400, 7160
R 58.3 x 40.8 x 20.2 N30,  T37 6200, 8000
R 63.0 x 38.0 x 25.0 N30,  T37,  T38 10800 - 17600
R 68.0 x 48.0 x 13.0 N30,  T37,  T38 3890 - 7700
R 87.0 x 54.3 x 13.5 N30,  T37,  T38 5400 - 8200
R 102 x 65.8 x 15.0 N30,  T38 5500, 7900
R 140 x 103 x 25.0 N30,  T37 6200, 8400
R 202.0 x 153 x 25.0 N30 5200