TDK Electronics · TDK Europe

Power capacitors

  • High peak current capability
  • Overpressure disconnector
  • Self-healing
  • Maintenance free
  • Customized configurations
  • Standard products available
  • MKP AC capacitors for input and output filtering
  • MKP DC capacitors for DC link and pitch control
  • PCC LP for DC link
  • MKK HP for high performance filtering
  • MKK DC for DC link

MKP AC

  • UPS and general AC applications

Product search

Rated voltage (V DC) RMS voltage (V AC) Rated capacitance (µF) Type PDF
up to 5500 --- 32 - 200 B32365 file_pdf_box
--- 250 - 480 20 - 600 B32361, B32362 file_pdf_box

FilterCap - MKD AC

  • General AC applications
  • Filtering, industrial drives
  • Renewable energy
  • CR: 5 … 600 μF (single-phase)
    3x 20 … 3x 400 μF (three-phase)
Product search

Rated voltage (V DC) RMS voltage (V AC) Rated capacitance (µF) Type PDF
--- 250 - 1000 5 - 400 B32375, B32376, B32377, B32378 file_pdf_box
--- 250 - 1000 10 - 600 B32370, B32371, B32373, B32374 file_pdf_box

MKK HP

  • Compact size
  • Low ESR
  • Self-healing
  • Supports high THD
  • Delta or star connected
  • Aluminum or stainless steel
  • Rectangular case
  • IEC1071 approved
  • Customer specific design
  • Top: –40 … +70 °C
Rated voltage (V DC) RMS voltage (V AC) Rated capacitance (µF) Type PDF
--- up to 1000 from 3 x 50 B25610 assignment