Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Power capacitors

  • High peak current capability
  • Overpressure disconnector
  • Self-healing
  • Maintenance free
  • Customized configurations
  • Standard products available
  • MKP AC capacitors for input and output filtering
  • MKP DC capacitors for DC link and pitch control
  • PCC LP for DC link
  • MKK HP for high performance filtering
  • MKK DC for DC link

MKP AC

  • UPS and general AC applications

Product search

Rated voltage (V DC) RMS voltage (V AC) Rated capacitance (µF) Type PDF
--- 250 - 480 20 - 600 B32361, B32362 file_pdf_box

FilterCap - MKD AC

  • General AC applications
  • Filtering, industrial drives
  • Renewable energy
  • CR: 5 … 600 μF (single-phase)
    3x 20 … 3x 400 μF (three-phase)
Product search

Rated voltage (V DC) RMS voltage (V AC) Rated capacitance (µF) Type PDF
--- 250 - 1000 10 - 600 B32370, B32371, B32373, B32374 file_pdf_box
--- 250 - 1000 5 - 400 B32375, B32376, B32377, B32378 file_pdf_box

MKK HP

  • Compact size
  • Low ESR
  • Self-healing
  • Supports high THD
  • Delta or star connected
  • Aluminum or stainless steel
  • Rectangular case
  • IEC1071 approved
  • Customer specific design
  • Top: –40 … +70 °C
Rated voltage (V DC) RMS voltage (V AC) Rated capacitance (µF) Type PDF
--- up to 1000 from 3 x 50 B25610 assignment