Film capacitors (medium power)
- Long-term stability and reliability
- High peak and RMS current capability
- Overvoltage capability (self-healing)
- DC and AC voltage operation
- Very low ESR/ESL
- UL94V-0 epoxy and plastic resin sealing for boxed types
MKP snubber
- Operating temperature up to +110 °C
- Useful life 200000 h at 1.0 • VR, +85 °C
- 17 different terminal versions
- High dv/dt and current/frequency capability
Product search
|
PDF
|
|
850 - 2000
|
450 - 800
|
0.068 - 5.6
|
B32656S, B32658S
|
file_pdf_box |
MKP general purpose
- For snubber, resonant or switching
- Operating temperature up to +110 °C
- Lead spacing 10 … 52.5 mm
- Possibility of AC and/or DC operation
- High dv/dt and RMS current capability
Product search
|
PDF
|
|
250 - 2000
|
160 - 1000
|
0.001 - 40
|
B32652, B32653, B32654, B32656, B32658
|
file_pdf_box |
|
250 - 2000
|
160 - 900
|
0.001 - 1
|
B32671L, B32672L
|
file_pdf_box |
More products for Snubbering