SIMID, power inductors
- High current handling capability
- Wide temperature range –55 °C to +150 °C
- Suppression of electromagnetic interference
- Energy storage in DC/DC converters
- Suitable for lead-free soldering profiles acc. to JEDEC J-STD 020D
Data and signal line chokes
- High rated currents
- Reduced components height
- Suitable for reflow soldering
- Qualified acc. to AEC-Q200
ERU chokes
- High current handling capability
- High temperature stability
- Suppression of electromagnetic interference
- Energy storage in DC/DC converters
Powerline chokes
Common-mode chokes
- High current handling capability
- Housing design up to 16 A
- High temperature stability up to +125 °C
- Open design up to 62 A
- Voltages up to 690 V AC and
- 1000 V DC (DC link)
- Suppression of asymmetrical interference coupled onto lines
- Design complies with EN 60938-2
Differential-mode chokes
- High current handling capability
- High temperature stability
- Suppression of symmetrical interference coupled onto lines
- Double chokes: approx. 50% of rated inductance for commonmode interference suppression
Leaded RF/VHF chokes
- High current handling capability
- Wide temperature range –55 °C to +125 °C
- Suppression of electromagnetic interference
- Energy storage in DC/DC converters