Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.
|
Max. operating voltage ( |
Surge current (A) | Type | ||
|---|---|---|---|---|
| 4 - 130 | 2 - 1200 | CT0402L14G - CT2220M6G | file_pdf_box | |
| 4 - 25 | 1 - 5 | CT0402S14AHSG - CT0603V150RFG_E | file_pdf_box | |
| 4 | 1 | CT0201S4ACC2G, CT0201S4ACC4G, CT0201S4ACC5G | file_pdf_box | |
| 11 - 40 | 2 - 1200 | CT0402L14G - CT2220S14BAUTOG | file_pdf_box | |
| 14 - 40 | 30 - 1200 | CT0603K14G_G - CT2220K30G_G | file_pdf_box | |
| 30 - 130 | 80 - 6000 | CN2220K30E2GK2 - CT2220S50E3G | file_pdf_box | |
| --- | --- | Kit | file_pdf_box | |
| --- | --- | Kit | file_pdf_box | |
| --- | --- | Kit | file_pdf_box | |
| --- | --- | Kit | file_pdf_box |
|
Max. operating voltage ( |
Surge current (A) | Type | ||
|---|---|---|---|---|
| 11 - 1100 | 100 - 8000 | S05K11 - S20K95 | file_pdf_box | |
| 14 - 30 | 250 - 2000 | S07K14AUTOS2D1 - S20K30AUTO | file_pdf_box | |
| 48 | 250 - 2000 | S07V42AUTOS2D1, S10V42AUTOS5D1, S14V42AUTOS5D1, S20V42AUTOS5D1 | file_pdf_box | |
| 130 - 680 | 800 - 10000 | S05K130E2 - S20K680E2 | file_pdf_box |
Operating voltage VRMS:
T14: 130 ... 420 V
T20: 130 ... 1000 V
ETV25: 115 ... 420 V
|
Max. operating voltage ( |
Surge current (A) | Type | ||
|---|---|---|---|---|
| 115 - 420 | 20000 | ETFV25K115E4 - ETFV25K420E4 | file_pdf_box | |
| 130 - 420 | 6000 | T14K130E2 - T14K420E2 | file_pdf_box | |
| 130 - 680 | 10000 | T20K130E2 - T20K680E2 | file_pdf_box |