Various PTC thermistors for limit temperature sensing, overcurrent protection and switching applications as well as inrush current limiting for DC link capacitors
Limit temperature sensor, chip
Superior series
Lead-free tinned terminations
Suitable for reflow soldering
Sensing temperature: +70 … +130 °C in steps of 10 °C +75 … +145 °C in steps of 10 °C