TDK TDK Electronics · TDK Europe

Film capacitors (medium power)

  • Long-term stability and reliability
  • High peak and RMS current capability
  • Very low ESR/ESL
  • Overvoltage capability (self-healing)
  • DC and AC voltage operation
  • UL94V-0 epoxy and plastic resin sealing for boxed-types

MMKP

  • Operating temperature up to +110 °C
  • Double sided metallization for snubbering, resonant or switching
  • High dv/dt and IRMS

Product search

RMS voltage (V AC) Rated voltage (V DC) Capacitance (µF) Type PDF
400, 500 630, 1000 0.0047 - 0.15 B32641B, B32642B file_pdf_box

MKP general purpose

  • Operating temperature up to +110 °C
  • For snubber, resonant and switching
  • Possibility of AC and/or DC operation
  • High dv/dt and RMS current capability
  • Lead spacing 10 … 52.5 mm

Product search

RMS voltage (V AC) Rated voltage (V DC) Capacitance (µF) Type PDF
160 - 900 250 - 2000 0.001 - 1 B32671L, B32672L file_pdf_box
160 - 1000 250 - 2000 0.001 - 40 B32651 - B32658 file_pdf_box

MFP

  • Operating temperature up to +110 °C
  • Service life 200 000 h at VR
  • High dv/dt
  • Lead spacing 15 … 37.5 mm

Product search

RMS voltage (V AC) Rated voltage (V DC) Capacitance (µF) Type PDF
250 - 750 400 - 2500 0.00047 - 1.5 B32682, B32683, B32684, B32686 file_pdf_box
400 - 500 1000 - 2000 0.022 - 0.68 B32686S file_pdf_box

X2

  • X2 class for interference suppression and EMC
  • Approved acc. to international standards
  • Lead spacing 10 … 52.5 mm
Product search

RMS voltage (V AC) Rated voltage (V DC) Capacitance (µF) Type PDF
305 --- 0.01 - 30 B32921 - B32928 file_pdf_box

X1

  • X1 class for interference suppression and EMC
  • Approved acc. to international standards
  • Across the line connection
  • Lead spacing 10 … 52.5 mm
Product search

RMS voltage (V AC) Rated voltage (V DC) Capacitance (µF) Type PDF
330 --- 0.01 - 6.8 B32911*3, B32912*3, B32913*3, B32914*3, B32916*3 file_pdf_box
530 --- 0.0068 - 5.6 B32912*5, B32913*5, B32914*5, B32916*5, B32918*5 file_pdf_box