TDK Electronics · TDK Europe

Film capacitors (medium power)

  • Long-term stability and reliability
  • High peak and RMS current capability
  • Very low ESR/ESL
  • Overvoltage capability (self-healing)
  • DC and AC voltage operation
  • UL94V-0 epoxy and plastic resin sealing for boxed-types

MMKP

  • Operating temperature up to +110 °C
  • Double sided metallization for snubbering, resonant or switching
  • High dv/dt and IRMS

Product search

RMS voltage (V AC) Rated voltage (V DC) Capacitance (µF) Type PDF
400, 500 630, 1000 0.0047 - 0.15 B32641B, B32642B

MKT

  • Low voltage DC link applications
  • Operating temperature up to +125 °C
  • Service life 200 000 h at 1.0 • VR, +85 °C
Product search

RMS voltage (V AC) Rated voltage (V DC) Capacitance (µF) Type PDF
40 - 400 63 - 630 0.001 - 220 B32521 - B32529

MKP general purpose

  • Operating temperature up to +110 °C
  • For snubber, resonant and switching
  • Possibility of AC and/or DC operation
  • High dv/dt and RMS current capability
  • Lead spacing 10 … 52.5 mm

Product search

RMS voltage (V AC) Rated voltage (V DC) Capacitance (µF) Type PDF
160 - 1000 250 - 2000 0.001 - 40 B32651 - B32658
160 - 900 250 - 2000 0.001 - 1 B32671L, B32672L

MFP

  • Operating temperature up to +110 °C
  • Service life 200 000 h at VR
  • High dv/dt
  • Lead spacing 15 … 37.5 mm

Product search

RMS voltage (V AC) Rated voltage (V DC) Capacitance (µF) Type PDF
250 - 750 400 - 2500 0.001 - 0.00068 B32682, B32683, B32684, B32686
400 - 500 1000 - 2000 0.022 - 0.68 B32686S