TDK Electronics · TDK Europe

Inductors

SIMID, power inductors

  • High current handling capability
  • Wide temperature range –55 °C to +150 °C
  • Suppression of electromagnetic interference
  • Energy storage in DC/DC converters
  • Suitable for lead-free soldering profiles acc. to JEDEC J-STD 020D

Data and signal line chokes

  • High rated currents
  • Reduced components height
  • Suitable for reflow soldering
  • Qualified acc. to AEC-Q200

ERU chokes

  • High current handling capability
  • High temperature stability
  • Suppression of electromagnetic interference
  • Energy storage in DC/DC converters

Powerline chokes

Common-mode chokes

  • High current handling capability
  • Housing design up to 16 A
  • High temperature stability up to +125 °C
  • Open design up to 62 A
  • Voltages up to 690 V AC and 1000 V DC (DC link)
  • Suppression of asymmetrical interference coupled onto lines
  • Design complies with EN 60938-2

Differential-mode chokes

  • High current handling capability
  • High temperature stability
  • Suppression of symmetrical interference coupled onto lines
  • Double chokes: approx. 50% of rated inductance for commonmode interference suppression

Leaded RF/VHF chokes

  • High current handling capability
  • Wide temperature range –55 °C to +125 °C
  • Suppression of electromagnetic interference
  • Energy storage in DC/DC converters

Leaded RF chokes

  • High current handling capability
  • Low DC resistance
  • Very good saturation characteristics
  • Axial and radial leaded versions

Product search

Inductance (µH) Rated current (A) Type PDF
0.1 - 100 0.64 - 7.3 B78108E, B78148E
1 - 100000 0.02 - 2.2 B82144A
1 - 100000 0.02 - 2.5 B82144B
1 - 100000 0.02 - 2.5 B82144F
1 - 4700 0.055 - 1.2 B78108S, B78148S
1 - 1000 0.055 - 0.725 B82141A
1 - 82 0.09 - 0.63 B78108T
1 - 470 0.6 - 4.45 B82144B2
1 - 470 0.6 - 4.45 B82144F2
100 - 10000 0.11 - 0.86 B82145A