TDK Electronics · TDK Europe

Varistors

  • SMD varistors suitable for ESD protection and high energy absorption (see ceramic transient voltage suppressors)
  • Leaded disk varistors up to +105 °C
  • SNF varistors up to +125 °C
  • Strap and, block varistors
  • Intrinsically safe ThermoFuse varistors

S05 - S20

  • Operating voltage VRMS: 11 … 1100 V
  • Operating temperature +105 °C
  • High surge current ratings up to 12 kA
  • High energy ratings (2 ms) up to 440 J
  • For high energy absorption
Product search

Max. operating voltage (V AC) Surge current (A) Type PDF
11 - 1100 100 - 8000 S05K11 - S20K1000
14 - 30 250 - 2000 S07K14AUTOS2D1 - S20K30AUTO
48 250 - 2000 S07V42AUTOS2D1, S10V42AUTOS5D1, S14V42AUTOS5D1, S20V42AUTOS5D1
130 - 680 800 - 10000 S05K130E2 - S20K680E2