Film capacitors (medium power)
- Long-term stability and reliability
- High peak and RMS current capability
- Very low ESR/ESL
- Overvoltage capability (self-healing)
- DC and AC voltage operation
- UL94V-0 epoxy and plastic resin sealing for boxed-types
MKP DC-link
B32774 ... B32778
- High-density series, compact
- Operating temperature up to +105 °C
- Service life 100 000 h at 1.0 • VR, +70 °C
- High vibration resistance due to 4-pin terminals
- Low profile versions
- 2-, 4-, 12-pin versions
- Lead spacing 27.5 ... 52.5 mm
Product search
|
PDF
|
|
---
|
450 - 1600
|
0.33 - 120
|
B32774H, B32776H, B32778H
|
file_pdf_box |
|
---
|
450 - 1600
|
0.33 - 120
|
B32774M, B32776M, B32778M
|
file_pdf_box |
|
---
|
450 - 1300
|
1.5 - 480
|
B32774, B32776, B32778
|
file_pdf_box |
|
---
|
500 - 1200
|
1.5 - 170
|
B32774X, B32776YZ, B32778Z
|
file_pdf_box |
|
---
|
630 - 840
|
1 - 50
|
B32774P, B32776P, B32778P
|
file_pdf_box |
MKP DC-link
B32674 ... B32678
- High power: higher RMS current capability than B3277x
- Operating temperature up to +105 °C
- Service life 200 000 h at 1.0 • VR, +85 °C
- High vibration resistance due to 4-pin terminals
- Low profile versions
- 2- and 4-pin versions
- Lead spacing 27.5 ... 52.5 mm
Product search
|
PDF
|
|
220 - 310
|
450 - 630
|
1 - 22
|
B32674Z, B32676Z
|
file_pdf_box |
|
---
|
300 - 875
|
0.47 - 270
|
B32674, B32676, B32678
|
file_pdf_box |
MMKP
- Operating temperature up to +110 °C
- Double sided metallization for snubbering, resonant or switching
- High dv/dt and IRMS
Product search
|
PDF
|
|
400,
500
|
630,
1000
|
0.0047 - 0.15
|
B32641B, B32642B
|
file_pdf_box |
MKP DC link high density THB
- High density, compact for severe ambient conditions
- Operating temperature up to +105 °C
- +60 °C / 95% RH / VR / 1000 h
- AEC‐Q200
Product search
|
PDF
|
|
---
|
450 - 1600
|
0.33 - 120
|
B32774H, B32776H, B32778H
|
file_pdf_box |
MKP DC link high temperature
- Operating temperature up to +125 °C
- +40 °C / 93% RH / VR / 1000 h
- +60 °C / 95% RH / VR / 500 h
- AEC‐Q200
Product search
|
PDF
|
|
---
|
630 - 840
|
1 - 50
|
B32774P, B32776P, B32778P
|
file_pdf_box |
MKT
- Low voltage DC link applications
- Operating temperature up to +125 °C
- Service life 200 000 h at 1.0 • VR, +85 °C
Product search
|
PDF
|
|
40 - 400
|
63 - 630
|
0.001 - 220
|
B32521 - B32529
|
file_pdf_box |
MKP AC filtering
- Operating temperature up to +105 °C
- Output AC filtering
- Optimized AC voltage performance with small dimensions
- High ripple current/frequency capability
- +60 °C / 95% RH / Vrac / 1000 h
Product search
|
PDF
|
|
250 - 400
|
500 - 800
|
1 - 70
|
B32754, B32756, B32758
|
file_pdf_box |
MKP PFC
- Operating temperature up to +125 °C
- Specially designed for PFC stage
- Lead spacing 10 ... 22.5 mm
- Super miniaturized
Product search
|
PDF
|
|
160,
200
|
450 - 630
|
0.068 - 2.2
|
B32671P, B32672P, B32673P
|
file_pdf_box |
MKP PFC
|
PDF
|
|
220 - 310
|
450 - 630
|
0.01 - 22
|
B32671Z, B32672Z, B32673Z, B32674Z, B32676Z
|
file_pdf_box |
MKP general purpose
- Operating temperature up to +110 °C
- For snubber, resonant and switching
- Possibility of AC and/or DC operation
- High dv/dt and RMS current capability
- Lead spacing 10 … 52.5 mm
Product search
|
PDF
|
|
160 - 1000
|
250 - 2000
|
0.001 - 40
|
B32651 - B32658
|
file_pdf_box |
|
160 - 900
|
250 - 2000
|
0.001 - 1
|
B32671L, B32672L
|
file_pdf_box |
MFP
- Operating temperature up to +110 °C
- Service life 200 000 h at VR
- High dv/dt
- Lead spacing 15 … 37.5 mm
Product search
|
PDF
|
|
250 - 750
|
400 - 2500
|
0.00047 - 1.5
|
B32682, B32683, B32684, B32686
|
file_pdf_box |
|
400 - 500
|
1000 - 2000
|
0.022 - 0.68
|
B32686S
|
file_pdf_box |
MKT AC X2 heavy duty
- X2 safety class per UL/IEC
- Between the lines and series applications
- High capacitance stability
- For severe ambient conditions
- +85 °C/85% RH/1000 h/240 V AC
- +40 °C/93% RH/2000 h/305 V AC
Product search
|
PDF
|
|
305
|
---
|
0.047 - 2.2
|
B32932, B32933, B32934, B32936
|
file_pdf_box |
X2
- X2 class for interference suppression and EMC
- Approved acc. to international standards
- Lead spacing 10 … 52.5 mm
Product search
X1
- X1 class for interference suppression and EMC
- Approved acc. to international standards
- Across the line connection
- Lead spacing 10 … 52.5 mm
Product search
|
PDF
|
|
330
|
---
|
0.01 - 6.8
|
B32911*3, B32912*3, B32913*3, B32914*3, B32916*3
|
file_pdf_box |
|
530
|
---
|
0.0068 - 5.6
|
B32912*5, B32913*5, B32914*5, B32916*5, B32918*5
|
file_pdf_box |
Y2
- Y2 class for interference suppression and EMC
- Approved acc. to international standards
- Line to ground connection
- Lead spacing 10 … 37.5 mm
Product search
|
PDF
|
|
300
|
---
|
0.001 - 1
|
B32021, B32022, B32023, B32024, B32026
|
file_pdf_box |
Y1
- Y1 class for interference suppression and EMC
- Approved acc. to international standards
- Line to ground connection
- Lead spacing 15 … 22.5 mm
Product search
X2 humidity
- X2 class per UL/IEC
- For severe ambient conditions
- Between lines and series applications
- High stability on capacitance
- +85 °C/85% RH/1000 h/240 V AC
- +60 °C/95% RH/1000 h/240 V AC
Product search
X2 industrial grade
- X2 class per UL/IEC
- For severe ambient conditions
- Between lines and series applications
- Very high stability on capacitance
- +85 °C/85% RH/1000 h/330 V AC
Product search