TDK Electronics · TDK Europe

Film capacitors (medium power)

  • Long-term stability and reliability
  • High peak and RMS current capability
  • Very low ESR/ESL
  • Overvoltage capability (self-healing)
  • DC and AC voltage operation
  • UL94V-0 epoxy and plastic resin sealing for boxed-types

MKP general purpose

  • Operating temperature up to +110 °C
  • For snubber, resonant and switching
  • Possibility of AC and/or DC operation
  • High dv/dt and RMS current capability
  • Lead spacing 10 … 52.5 mm

Product search

RMS voltage (V AC) Rated voltage (V DC) Capacitance (µF) Type PDF
160 - 1000 250 - 2000 0.001 - 40 B32651 - B32658
160 - 900 250 - 2000 0.001 - 1 B32671L, B32672L

MFP

  • Operating temperature up to +110 °C
  • Service life 200 000 h at VR
  • High dv/dt
  • Lead spacing 15 … 37.5 mm

Product search

RMS voltage (V AC) Rated voltage (V DC) Capacitance (µF) Type PDF
250 - 750 400 - 2500 0.001 - 0.00068 B32682, B32683, B32684, B32686
400 - 500 1000 - 2000 0.022 - 0.68 B32686S

MKT AC X2 heavy duty

  • X2 safety class per UL/IEC
  • Between the lines and series applications
  • High capacitance stability
  • For severe ambient conditions
  • +85 °C/85% RH/1000 h/240 V AC
  • +40 °C/93% RH/2000 h/305 V AC
Product search

RMS voltage (V AC) Rated voltage (V DC) Capacitance (µF) Type PDF
305 --- 0.047 - 2.2 B32932, B32933, B32934, B32936

X2 humidity

  • X2 class per UL/IEC
  • For severe ambient conditions
  • Between lines and series applications
  • High stability on capacitance
  • +85 °C/85% RH/1000 h/240 V AC
  • +60 °C/95% RH/1000 h/240 V AC
Product search

RMS voltage (V AC) Rated voltage (V DC) Capacitance (µF) Type PDF
305 --- 0.1 - 15 B32922H - B32926J

X2 industrial grade

  • X2 class per UL/IEC
  • For severe ambient conditions
  • Between lines and series applications
  • Very high stability on capacitance
  • +85 °C/85% RH/1000 h/330 V AC
Product search

RMS voltage (V AC) Rated voltage (V DC) Capacitance (µF) Type PDF
350 --- 0.47 - 10 B32924*4, B32926*4