Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Film capacitors (medium power)

  • Long-term stability and reliability
  • High peak and RMS current capability
  • Very low ESR/ESL
  • Overvoltage capability (self-healing)
  • DC and AC voltage operation
  • UL94V-0 epoxy and plastic resin sealing for boxed-types

MKP general purpose

  • Operating temperature up to +110 °C
  • For snubber, resonant and switching
  • Possibility of AC and/or DC operation
  • High dv/dt and RMS current capability
  • Lead spacing 10 … 52.5 mm

Product search

RMS voltage (V AC) Rated voltage (V DC) Capacitance (µF) Type PDF
160 - 900 250 - 2000 0.001 - 1 B32671L, B32672L file_pdf_box
160 - 1000 250 - 2000 0.001 - 40 B32651 - B32658 file_pdf_box

MFP

  • Operating temperature up to +110 °C
  • Service life 200 000 h at VR
  • High dv/dt
  • Lead spacing 15 … 37.5 mm

Product search

RMS voltage (V AC) Rated voltage (V DC) Capacitance (µF) Type PDF
250 - 750 400 - 2500 0.00047 - 1.5 B32682, B32683, B32684, B32686 file_pdf_box
400 - 500 1000 - 2000 0.022 - 0.68 B32686S file_pdf_box

MKT AC X2 heavy duty

  • X2 safety class per UL/IEC
  • Between the lines and series applications
  • High capacitance stability
  • For severe ambient conditions
  • +85 °C/85% RH/1000 h/240 V AC
  • +40 °C/93% RH/2000 h/305 V AC
Product search

RMS voltage (V AC) Rated voltage (V DC) Capacitance (µF) Type PDF
305 --- 0.047 - 2.2 B32932, B32933, B32934, B32936 file_pdf_box

X2 humidity

  • X2 class per UL/IEC
  • For severe ambient conditions
  • Between lines and series applications
  • High stability on capacitance
  • +85 °C/85% RH/1000 h/240 V AC
  • +60 °C/95% RH/1000 h/240 V AC
Product search

RMS voltage (V AC) Rated voltage (V DC) Capacitance (µF) Type PDF
305 --- 0.1 - 15 B32922H - B32926J file_pdf_box

X2 industrial grade

  • X2 class per UL/IEC
  • For severe ambient conditions
  • Between lines and series applications
  • Very high stability on capacitance
  • +85 °C/85% RH/1000 h/330 V AC
Product search

RMS voltage (V AC) Rated voltage (V DC) Capacitance (µF) Type PDF
350 --- 0.47 - 10 B32924*4, B32926*4 file_pdf_box