Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Aluminum electrolytic capacitors

  • High ripple current capability
  • Operating temperature up to +125 °C
  • Very low ESR and ESL
  • Long useful life (> 20 years)
  • Optimized thermal concept
  • Special design for base cooling
  • Self-extinguishing electrolyte upon request
  • Compact can size

4-/5-pin snap-in terminals/ solder pins

  • High ripple current capability
  • Long useful life (> 20 years)
  • Compact can size

Product search

Upper operating temperature (°C) Rated useful life (h) Rated voltage (V DC) Rated capacitance (µF) Type PDF
85 >5000 385 - 500 220 - 3300 B43512, B43522 file_pdf_box
85 >10000 350 - 450 270 - 2700 B43513, B43523 file_pdf_box
105 >3000 400 - 450 270 - 1800 B43516, B43526 file_pdf_box

Snap-in

  • High ripple current capability
  • Long useful life (> 20 years)
  • Compact can size
  • Special design for base cooling

Product search

Upper operating temperature (°C) Rated useful life (h) Rated voltage (V DC) Rated capacitance (µF) Type PDF
85 >2000 10 - 100 1200 - 68000 B41231 file_pdf_box
85 >5000, >8000 200 - 600 47 - 2200 B43541 file_pdf_box
85 >8000 200 - 450 56 - 2200 B43624 file_pdf_box
85 >2000 200 - 450 100 - 3300 B43630 file_pdf_box
85 >8000 200 - 450 82 - 2700 B43634 file_pdf_box
105 >5000 400 - 500 68 - 820 B43545 file_pdf_box
105 >2000 10 - 100 820 - 56000 B41252 file_pdf_box
105 >5000 10 - 100 560 - 33000 B41505 file_pdf_box
105 >3000 200 - 450 56 - 2700 B43509 file_pdf_box
105 >3000 200 - 550 47 - 2700 B43544 file_pdf_box
105 >8000 200 - 500 56 - 2200 B43547 file_pdf_box
105 >2000 200 - 450 82 - 3300 B43640 file_pdf_box
105 >2000 400 - 450 120 - 1200 B43641 file_pdf_box
105 >3000 200 - 450 82 - 3300 B43642 file_pdf_box
105 >3000 200 - 450 100 - 3300 B43643 file_pdf_box
105 >5000 200 - 500 47 - 2700 B43644 file_pdf_box