Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Inductors

SIMID, power inductors

  • High current handling capability
  • Wide temperature range –55 °C to +150 °C
  • Suppression of electromagnetic interference
  • Energy storage in DC/DC converters
  • Suitable for lead-free soldering profiles acc. to JEDEC J-STD 020D

Data and signal line chokes

  • High rated currents
  • Reduced components height
  • Suitable for reflow soldering
  • Qualified acc. to AEC-Q200

ERU chokes

  • High current handling capability
  • High temperature stability
  • Suppression of electromagnetic interference
  • Energy storage in DC/DC converters

Powerline chokes

Common-mode chokes

  • High current handling capability
  • Housing design up to 16 A
  • High temperature stability up to +125 °C
  • Open design up to 62 A
  • Voltages up to 690 V AC and
  • 1000 V DC (DC link)
  • Suppression of asymmetrical interference coupled onto lines
  • Design complies with EN 60938-2

Differential-mode chokes

  • High current handling capability
  • High temperature stability
  • Suppression of symmetrical interference coupled onto lines
  • Double chokes: approx. 50% of rated inductance for commonmode interference suppression

Leaded RF/VHF chokes

  • High current handling capability
  • Wide temperature range –55 °C to +125 °C
  • Suppression of electromagnetic interference
  • Energy storage in DC/DC converters

SIMID 0603 … 2220

  • Laser-welded, molded
  • High current handling capability

Product search

Inductance (mH) Rated current (A) Type PDF
0.001 - 0.22 0.11 - 1.8 B82496C file_pdf_box
0.0027 - 6.8 0.08 - 1 B82498F file_pdf_box
0.0027 - 0.82 0.18 - 1 B82498F3*001 file_pdf_box
0.0082 - 100 0.065 - 0.8 B82422A*100 file_pdf_box
0.01 - 100 0.06 - 0.45 B82422T file_pdf_box
1 - 1000 0.055 - 0.6 B82432C file_pdf_box
1 - 1000 0.07 - 1.3 B82432T file_pdf_box
1 - 10000 0.025 - 1.8 B82442A file_pdf_box
1 - 10000 0.046 - 3.51 B82442T file_pdf_box
1 - 680 0.061 - 1.15 B82422H file_pdf_box

Power inductors

  • Shielded and unshielded versions
  • High current handling capability
  • Low DC resistance
  • IR: up to 12.25 A

Product search

Inductance (mH) Rated current (A) Type PDF
0.82 - 1000 --- B82477R4 file_pdf_box
0.82 - 1000 --- B82464P4 file_pdf_box
0.82 - 1000 --- B82477P4 file_pdf_box
0.82 - 1000 --- B82464G4 file_pdf_box
0.82 - 1000 --- B82462G4 file_pdf_box
1 - 1000 --- B82477P2 file_pdf_box
1 - 1000 --- B82472P6 file_pdf_box
1 - 1000 --- B82477G4 file_pdf_box
1 - 1000 --- B82462A4 file_pdf_box
1 - 1000 --- B82476A1 file_pdf_box
1 - 1000 --- B82479A1 file_pdf_box
1 - 1000 --- B82464A4 file_pdf_box
1 - 1000 --- B82472G4 file_pdf_box
1 - 1000 --- B82477G2 file_pdf_box
1 - 1000 --- B82472G6 file_pdf_box
1 - 1000 --- B82476B1 file_pdf_box
2 - 100 --- B82477D4 file_pdf_box
10 - 680 --- B82475M1 file_pdf_box
10 - 470 --- B82473M1 file_pdf_box
10 - 1000 --- B82479G1 file_pdf_box
10 - 220 --- B82471A1 file_pdf_box
10 - 680 --- B82475A1 file_pdf_box
10 - 470 --- B82473A1 file_pdf_box
47 --- B82477G4 file_pdf_box

Data and signal line chokes

  • Suppression of asymmetrical interference coupled in on lines, whereas data signals up to several MHz can pass without being affected
Product search

Inductance (mH) Rated current (A) Type PDF
0.005 - 47 0.1 - 1.2 B82793C0 file_pdf_box
0.011,  0.047,  0.47,  2.2 0.1 - 0.2 B82793C2 file_pdf_box
0.47 - 4.7 0.3 - 0.6 B82792C2 file_pdf_box
4.7, 10 0.2, 0.3 B82794C2 file_pdf_box
4.7 - 68 0.2 - 0.7 B82794C0 file_pdf_box
4.7 - 50 0.1 - 0.6 B82792C0 file_pdf_box

ERU chokes, helically wound

  • High current rating
  • Very low DC resistance
  • Very low profile and smallest possible footprint, helically wound
  • Suitable for pick and place processes
  • IR: 9 … 71 A

Product search

Inductance (mH) Rated current (A) Type PDF
0.44 - 20 --- B82559*A025 file_pdf_box
0.5 - 3.9 --- B82559*A013 file_pdf_box
1 - 35 --- B82559*A020 file_pdf_box
1 - 30 --- B82559*A019 file_pdf_box
1 - 30 --- B82559*A016 file_pdf_box

Ring core chokes, double, common mode

  • High resonance frequency owing to special winding technique
  • Approx. 1% stray inductance for symmetrical interference suppression
  • Plastic case with terminals
  • Higher current chokes on baseplate, winding wire serves as solder terminal
  • UL insulation system class 155(F) for open chokes
  • UL and VDE approval for types in plastic case
  • VR: 250 … 600 V AC
    250 … 1000 V DC (DC link)

Product search

Inductance (mH) Rated current (A) Type PDF
0.19 54 B82726S3543 file_pdf_box
0.2 - 47 0.3 - 6 B82721A, B82721J, B82721K file_pdf_box
0.4 - 47 0.4 - 2.8 B82721K2*U* file_pdf_box
0.42 - 3.3 20 - 50 B8272xE6 file_pdf_box
0.45 - 56 0.5 - 8 B82723A, B82723J file_pdf_box
0.5 - 6.8 4.3 - 10 B82724J2*U file_pdf_box
0.5 - 47 1.6 - 10 B82724J8*N file_pdf_box
0.56 - 82 1 - 16 B82725A file_pdf_box
0.75, 1.6 20, 24 B82726S22*3 file_pdf_box
1 - 5 --- B82726S6* Serie assignment
1 - 5 --- B82726S6* Serie assignment
1 - 82 0.5 - 6 B82724A, B82724J file_pdf_box
1.1 - 22 0.3 - 2 B82720S file_pdf_box
1.1 - 22 0.3 - 2 B82720A, B82720K file_pdf_box
1.2 - 68 0.3 - 3 B82722A, B82722J file_pdf_box
1.3 18 B82726S2183 file_pdf_box
1.4, 2.2 16 B82726S2163 file_pdf_box
1.4 - 7.8 6 - 13 B82725S2* file_pdf_box
1.7 25 B82726S3223A340 file_pdf_box
1.8 - 100 0.5 - 6 B82724B file_pdf_box
1.8 - 68 1 - 10 B82725J file_pdf_box
2.2, 3.3 10, 12 B82726S61*3 file_pdf_box
4.7 - 47 0.25 - 0.9 B82791G, B82791H file_pdf_box
4.7 - 10 0.2, 0.3 B82720H14 file_pdf_box
4.7 - 68 0.2 - 0.7 B82720H15 file_pdf_box

Ring core chokes, triple/quad, common mode

  • High power handling
  • Available in plastic or aluminum case (fully potted) or on baseplate
  • UL insulation system class 155(F)

Product search

Inductance (mH) Rated current (A) Type PDF
0.35 12 B82745S6123 file_pdf_box
0.43 - 1.45 12 - 26 B82767S4 file_pdf_box
0.57 - 2.2 16 - 35 B82747E6 file_pdf_box
0.75, 1.15 20 B82746S4 file_pdf_box
0.8 50 B82748S4503 file_pdf_box
0.82, 0.85 30, 35 B82747S4 file_pdf_box
0.95 31 B82747S6313 file_pdf_box
1.1 62 B82748S6623 file_pdf_box
1.3 20 B82747S4203A file_pdf_box
1.5 18 B82748F4183 file_pdf_box
1.5 23 B82748F6233 file_pdf_box
1.5 42 B82747S4423 file_pdf_box
1.7, 2 10 B82746S4103A02* file_pdf_box
1.8 18 B82747S4183 file_pdf_box
3.2, 6.2 8, 13 B82746S file_pdf_box

D core chokes, common mode

  • High resonance frequency due to 2-section winding
  • Approx. 1% stray inductance for symmetrical interference suppression
  • Low leakage due to closed core shape
  • High pulse strength
  • Low whirring noise
  • Low-height horizontal versions

Product search

Inductance (mH) Rated current (A) Type PDF
3.3 - 68 0.7 - 4.6 B82734R, B82734W file_pdf_box
3.3 - 100 0.35 - 1.8 B82731H, B82731M file_pdf_box

U core chokes, common mode

  • High resonance frequency
  • Approx. 1.3% stray inductance for symmetrical interference suppression
  • Low whirring noise
  • Low saturation effects
  • 300 V AC rated voltage
  • Low-height horizontal versions feasible on request
  • Compact size

Product search

Inductance (mH) Rated current (A) Type PDF
0.33 - 15 0.4 - 2.6 B82730G, B82730U file_pdf_box

Framecore chokes (FC), common mode

  • Closed magnetic circuit with frame construction
  • 4-section winding
  • Approx. 2% stray inductance, excellent differential mode suppression
  • High pulse-handling capability
  • Low height allows usage in lamp ballasts

Product search

Inductance (mH) Rated current (A) Type PDF
10 - 100 0.7 - 2.3 B82733F file_pdf_box
10 - 100 0.45 - 1.6 B82732F file_pdf_box

E core chokes, common mode

  • High resonance frequency due to 2-section winding
  • Approx. 2% stray inductance for symmetrical interference suppression
  • High pulse strength
  • Low whirring noise

Product search

Inductance (mH) Rated current (A) Type PDF
3.3 - 100 0.3 - 1.8 B82731T file_pdf_box

Ring core chokes, differential mode

  • Iron powder core
  • Single and double chokes
  • High thermal stability due to complete potting
  • High differential attenuation at low frequencies

Product search

Inductance (mH) Rated current (A) Type PDF
0.033 - 1.2 0.3 - 3 B82623G file_pdf_box
0.25 - 5 1 - 5 B82625B file_pdf_box
0.5 - 3 0.8 - 2.7 B82614R file_pdf_box
0.7 - 20 1 - 6 B82615B file_pdf_box