TDK Electronics · TDK Europe

Thermistors NTC

  • High measuring accuracy and long-term stability
  • Fast response time
  • Temperature measurement up to +300 °C
  • Heat resistant and highly stable
  • Rugged design
  • Compact dimensions
  • SMD NTC with high accuracy (ΔR = ±1%)
  • SMD NTC for applications up to +150 °C
  • Bondable and sinterable chip sensors
  • NTC as inrush current limiter
  • Customer specific solutions upon request

SMD NTC

  • Multilayer SMD NTC with inner electrodes and AgNiSn termination
  • Superior performance in highstability applications
  • Excellent long-term aging stability in high temperature environment
  • Short response time
  • Listed under UL (file number E69802)
  • Temperature range: -40 ... +150 °C
  • Case sizes (EIA): 0402, 0603, 0805
Product search

Climatic category Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
40/175/56 5 ±3 B57621C5
55/125/21 1 - 10 ±5, ±10 B57621C5
55/125/56 1 - 470 ±0.5 - ±5 B57221V2 - B57471V2
−40/150 (op. temp.),  −45/150 (op. temp.) 4.7 - 100 ±0.5 - ±5 B57232V5 - B57459V5

Bondable chip SMD

  • UL approval (E69802)
  • Sinterable, solderable and bondable
  • Tightest tolerance at +100 °C possible
  • Packaging on 8-inch frame
  • Chip size: 0.3 × 0.3 mm … 2 × 2 mm
  • Temperature range: -40 … +175 °C
  • Nominal resistance: 5 … 100 kΩ
Product search

Climatic category Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
40/150/21 10 - 85 ±5 S860

S86, S87, S88, S964, K1150, K220, M820

  • Nonstandard lead configurations
  • Taped versions for automatic processing
  • Lead spacing 2.5 and 5.0 mm (S87, S88)
  • UL approval (S86, S891)
  • Leadless types (K1150, K220, M820)
  • Temperature range: -55 ... +155 °C

Product search

Climatic category Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
40/100/56,  55/155/56 2 - 100 ±1 - ±5 S861
40/150/21 10 - 85 ±5 S860
55/155/21 2.394 ±5 K1150
55/155/56 2 - 5 ±1, ±3 S864
55/155/56 2 - 50 ±1 - ±5 S867
55/155/56 2.1 - 30 ±1 - ±5 S871
55/155/56 2.1 - 30 ±1 - ±5 S875
55/155/56 2.1 - 30 ±1 - ±5 S881
55/155/56 2.1 - 30 ±1 - ±5 S885
55/155/56 3 - 30 --- S863
55/155/56 3 - 30 --- S869
55/250/21 2.057 ±5 K220

M891

  • Wide resistance range
  • Lead spacing 2.5 and 5.0 mm
  • Taped versions for automatic processing
  • Cost-effective
  • Temperature range: –40 … +125 °C
Product search

Climatic category Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
0/200/56 100.8 ±2.5 K550
0/230/56 99.976 ±2.5 K524
5/100/21 10.11, 10.151 ±3.6 T120
5/100/21 10.151 ±3.6 F120
5/100/21 11.991 ±2 Z81
10/100/56 4.829, 11.981 ±2 K276
10/125/56 49.12 ±2.5 K560
10/200/56 100 ±3 M1703
20/110/56 9.959 ±2 K301-A001
20/110/56 10 ±3 K301-A003
20/125/42 10 ±2 K504
20/200/42 48.538 ±2.5 K514
30/100/56,  40/85/56 6.8, 10 ±3 K500, K501
30/100/56 10 ±3 M500
40/080/56 5 ±2 M2020
40/125/21 10 ±5 M702
40/125/42 10 ±2 M704
40/125/56 1 - 470 ±5, ±10 M891
40/125/56 10 ±2 K45
40/125/56 10 ±2 M703
40/150/21 10 ±1 M1703
40/150/25 10 ±1 HP100
40/155/56 10 ±1 T850
40/155/56 10 ±2 E861
40/175/56 5 ±3 B57621C5
55/125/21 1 - 10 ±5, ±10 B57621C5
55/125/56 1 - 470 ±0.5 - ±5 B57221V2 - B57471V2
55/125/56 1 - 150 ±10 K45
55/125/56 5 - 30 ±2 M703
55/155/56 32.762 ±10 K227
−40/150 (op. temp.),  −45/150 (op. temp.) 4.7 - 100 ±0.5 - ±5 B57232V5 - B57459V5
--- --- --- Kit
--- --- --- Kit