Core shape | Material (Core) | AL value (nH) | ||
---|---|---|---|---|
R 10.0 x 6.00 x 4.00 | N30 - T65 | 610 - 4090 | file_pdf_box | |
R 10.0 x 6.00 x 7.00 | N30, T38, T65 | 3070 - 7150 | file_pdf_box | |
R 102 x 65.8 x 15.0 | N30, N87, T38, T65 | 2880 - 7900 | file_pdf_box | |
R 12.5 x 7.50 x 5.00 | N30 - T65 | 660 - 5110 | file_pdf_box | |
R 12.7 x 7.90 x 6.35 | N30 - T65 | 1330 - 6030 | file_pdf_box | |
R 13.3 x 8.30 x 5.00 | N30 - T65 | 1040 - 4700 | file_pdf_box | |
R 14.0 x 9.00 x 5.00 | N30 - T65 | 970 - 4420 | file_pdf_box | |
R 140 x 103 x 25.0 | N30, N87, T37 | 3400 - 8400 | file_pdf_box | |
R 15.0 x 10.4 x 5.30 | N30 - T65 | 850 - 3880 | file_pdf_box | |
R 15.8 x 8.90 x 4.70 | N30 - T65 | 1190 - 5400 | file_pdf_box | |
R 16.0 x 9.60 x 6.30 | N30 - T65 | 970 - 6440 | file_pdf_box | |
R 17.0 x 10.7 x 6.80 | N30 - T65 | 1390 - 6280 | file_pdf_box | |
R 18.4 x 5.90 x 5.90 | N30 - T65 | 2950 - 13400 | file_pdf_box | |
R 2.50 x 1.50 x 1.00 | N30, T38, T57, T65 | 410 - 1020 | file_pdf_box | |
R 2.50 x 1.50 x 1.30 | T38, T57, T65 | 530 - 1320 | file_pdf_box | |
R 2.54 x 1.27 x 1.27 | T38, T57, T65 | 690 - 1760 | file_pdf_box | |
R 20.0 x 10.0 x 10.00 | N30 - T65 | 3000 - 12940 | file_pdf_box | |
R 20.0 x 10.0 x 15.00 | N30 - T65 | 4500 - 19880 | file_pdf_box | |
R 20.0 x 10.0 x 7.00 | N30 - T65 | 2130 - 9740 | file_pdf_box | |
R 202.0 x 153 x 25.0 | N30 | 5200 | file_pdf_box | |
R 22.1 x 13.7 x 12.5 | N30 - T65 | 2630 - 12000 | file_pdf_box | |
R 22.1 x 13.7 x 6.35 | N30 - T65 | 1340 - 6070 | file_pdf_box | |
R 22.1 x 13.7 x 7.90 | N30 - T65 | 1130 - 7570 | file_pdf_box | |
R 22.6 x 14.7 x 9.20 | N30 - T65 | 1740 - 7900 | file_pdf_box | |
R 25.3 x 14.8 x 10.0 | N30 - T65 | 2360 - 10700 | file_pdf_box | |
R 25.3 x 14.8 x 15.0 | N30, N87, T37, T38, T65 | 3500 - 16100 | file_pdf_box | |
R 25.3 x 14.8 x 20.0 | N30 - T65 | 4680 - 21300 | file_pdf_box | |
R 29.5 x 19.0 x 14.9 | N30 - T65 | 2880 - 13100 | file_pdf_box | |
R 3.05 x 1.27 x 1.27 | T38, T57, T65 | 830 - 2200 | file_pdf_box | |
R 3.05 x 1.27 x 2.54 | T38, T57, T65 | 1700 - 4200 | file_pdf_box | |
R 3.05 x 1.78 x 2.03 | T38, T57, T65 | 870 - 2150 | file_pdf_box | |
R 3.43 x 1.78 x 1.78 | T38, T57, T65 | 930 - 2300 | file_pdf_box | |
R 3.43 x 1.78 x 2.03 | N95, T38, T57, T65 | 760 - 2650 | file_pdf_box | |
R 3.94 x 1.78 x 1.78 | T38, T57, T65 | 1100 - 2830 | file_pdf_box | |
R 3.94 x 2.24 x 1.30 | T38, T57, T65 | 550 - 1470 | file_pdf_box | |
R 3.94 x 2.24 x 2.30 | T38, T57, T65 | 990 - 2600 | file_pdf_box | |
R 30.5 x 20.0 x 12.5 | N30, N87, T37, T38, T65 | 2320 - 10600 | file_pdf_box | |
R 34.0 x 20.5 x 10.0 | N30, N87, T37, T38, T65 | 2230 - 10100 | file_pdf_box | |
R 34.0 x 20.5 x 12.5 | N30, N87, T37, T38, T65 | 2790 - 12700 | file_pdf_box | |
R 36.0 x 23.0 x 15.0 | N30 - T65 | 1300 - 13500 | file_pdf_box | |
R 38.1 x 19.05 x 12.7 | N30, N87, T37, T38, T65 | 3870 - 17600 | file_pdf_box | |
R 4.00 x 2.40 x 1.60 | N30, T38, T65 | 700 - 1630 | file_pdf_box | |
R 4.00 x 2.40 x 1.80 | N30, T38, T65 | 790 - 1840 | file_pdf_box | |
R 40.0 x 24.0 x 16.0 | N30 - T65 | 3590 - 16300 | file_pdf_box | |
R 41.8 x 26.2 x 12.5 | N30, N87, T37, T38, T65 | 2560 - 11600 | file_pdf_box | |
R 5.84 x 3.05 x 1.52 | N30, N95, T38, T65 | 580 - 1900 | file_pdf_box | |
R 5.84 x 3.05 x 3.00 | N30, T38, T65 | 1680 - 3900 | file_pdf_box | |
R 50.0 x 30.0 x 20.0 | N30, N87, T37, T38, T65 | 4460 - 17400 | file_pdf_box | |
R 58.3 x 32.0 x 18.0 | N30, N87, T37, T38, T65 | 4800 - 17200 | file_pdf_box | |
R 58.3 x 40.8 x 17.6 | N30, N87, T37, T65 | 2760 - 7160 | file_pdf_box | |
R 58.3 x 40.8 x 20.2 | N30, N87, T37, T65 | 3200 - 8000 | file_pdf_box | |
R 6.30 x 3.80 x 2.50 | N30, N49, N87, T38, T65 | 330 - 2530 | file_pdf_box | |
R 63.0 x 38.0 x 25.0 | N30, N87, T37, T38, T65 | 5000 - 17600 | file_pdf_box | |
R 68.0 x 48.0 x 13.0 | N30, N87, T37, T38, T65 | 1990 - 7700 | file_pdf_box | |
R 8.00 x 4.00 x 4.00 | N30, N87, T38, T65 | 1200 - 5500 | file_pdf_box | |
R 87.0 x 54.3 x 13.5 | N30, N87, T37, T38, T65 | 2790 - 8200 | file_pdf_box | |
R 9.53 x 4.75 x 3.17 | N30, N87, T35, T38, T65 | 970 - 4410 | file_pdf_box |