Film capacitors (medium power)
- Long-term stability and reliability
- High peak and RMS current capability
- Very low ESR/ESL
- Overvoltage capability (self-healing)
- DC and AC voltage operation
- UL94V-0 epoxy and plastic resin sealing for boxed-types
MKP PFC
- Operating temperature up to +125 °C
- Specially designed for PFC stage
- Lead spacing 10 ... 22.5 mm
- Super miniaturized
Product search
|
PDF
|
|
160,
200
|
450 - 630
|
0.068 - 2.2
|
B32671P, B32672P, B32673P
|
file_pdf_box |
MKP PFC
|
PDF
|
|
220 - 310
|
450 - 630
|
0.01 - 22
|
B32671Z, B32672Z, B32673Z, B32674Z, B32676Z
|
file_pdf_box |
More products for Power factor correction facilities